This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HTM2500LF is a dedicated humidity and temperature transducer designed for OEM applications where a reliable and accurate measurement is needed. Direct interface with a microcontroller is made possible with the module’s humidity linear voltage output. 

Benefits

  • Hermetic Housing
  • Humidity calibrated within +/-2% @55%RH
  • Temperature measurement through NTC 10kOhms +/-1% direct output
  • Small size product
  • Typical 1 to 4 Volt DC output for 0 to 100%RH at 5Vdc
  • Full interchangeability
  • High reliability and long term stability
  • Not affected by water immersion
  • Ratiometric to voltage supply
  • Suitable for 3 to 10 Vdc supply voltage 
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Humidity Sensor Product Type  RHT Module

  • Interface Signal Type  Analog

Electrical Characteristics

  • Supply Voltage (Peak) (VDC) 12

  • Nominal Output @55%RH (at 5 VDC) (V) 2.48

  • Current Consumption (mA) 1

  • Output Impedance (Ω) 70

Usage Conditions

  • Humidity Operating Range (%RH) 0 – 100

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Accuracy (%RH) ±3

  • Sensitivity (mV/%RH) 26

Other

  • Response Time (seconds) 10

Reference Number

  • TE Internal Number CAT-HSA0001

Related Materials

CAD Files

Datasheets & Catalog Pages