Humidity Transducers & Transmitters
TE Connectivity (TE) offers packaged humidity and temperature sensors with voltage (analog) output signals. Designed for 2% accuracy in ranges from 10-95% relative humidity (RH), these sensors can be used for HVAC and air quality applications in which compensation for humidity is required. A specialized version for low RH settings is available.
Product Features
Capabilities for TE's Humidity Transducer Portfolio
- Various standard and customizable configurations for relative humidity measurement applications including HVAC, Intelligent Buildings, and Automotive / Off-road vehicle applications
- Additional measurement properties available in certain packages include the measurement of temperature and pressure
- Plug and play configurations to make intregration simple
- Analog and digital output signals available
100%
Maximum operating relative humidity available
110°C
Maximum operating temperature available within category of products