Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type
RH Module
-
Interface Signal Type
Analog
Electrical Characteristics
-
Supply Voltage (Peak) (VDC)
10
-
Nominal Output @55%RH (at 5 VDC) (V)
1.24
-
Current Consumption (mA)
1.4
-
Output Impedance (Ω)
70
Usage Conditions
-
Operating Temperature Range
-40 – 60 °C [ -40 – 140 °F ]
-
Humidity Operating Range (%RH)
0 – 100
-
Accuracy (%RH)
±5
-
Temperature Coefficient (%RH/°C)
-.05
-
Sensitivity (mV/%RH)
26
Other
-
Response Time (seconds)
10
Reference Number
-
TE Internal Number
CAT-HSA0003