Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type
RHT
-
Interface Signal Type
Analog
Electrical Characteristics
-
Nominal Resistance @25°C (kΩ)
10
-
Nominal Resistance Tolerance @25°C (%)
1
-
Supply Voltage (Peak) (VDC)
16
-
Nominal Output @55%RH (at 5 VDC) (V)
1.49
-
Current Consumption (mA)
1.2
-
Output Impedance (Ω)
50
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Humidity Operating Range (%RH)
0 – 100
-
Accuracy (%RH)
±2
-
Temperature Coefficient (%RH/°C)
-.15
-
Sensitivity (mV/%RH)
26
Other
-
β-Value B25/50 (K)
3380
-
Response Time (seconds)
10
Reference Number
-
TE Internal Number
CAT-HSA0005