| Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Product Type | Tubing Size Range | Tubing Flammability Type | Packaging Method | Mechanical Resistance | Applicable Region |
|---|
| ER20014001 | Product Drawing
| Orange | 19 mm | 9.5 mm | Heat Shrink Tubing | 9.5 – 19 mm | Flame-Retardant | Reel | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6839456001 | Product Drawing
| Yellow/Green | 9.5 mm | 4.8 mm | Heat Shrink Tubing | 4.8 – 9.5 mm | Flame-Retardant | Mini Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 3913464001 | Product Drawing
| Red | 25.4 mm | 12.7 mm | Heat Shrink Tubing | 12.7 – 25.4 mm | Flame-Retardant | Flat Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069832040 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Heat Shrink Tubing | 2.4 – 4.8 mm | Flame-Retardant | Stick | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069842046 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Heat Shrink Tubing | 3.2 – 6.4 mm | Flame-Retardant | Stick | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 8012524001 | Product Drawing
| Blue | 12.7 mm | 6.4 mm | Heat Shrink Tubing | 6.4 – 12.7 mm | Flame-Retardant | Flat Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP89976001 | Product Drawing
| Brown | 19 mm | 9.5 mm | Heat Shrink Tubing | 9.5 – 19 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP37466001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP37386001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EK57256001 | Product Drawing
| Black | 1.2 mm | .6 mm | Heat Shrink Tubing | .6 – 1.2 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EM71876001 | Product Drawing
| Black | 2.4 mm | 1.2 mm | Heat Shrink Tubing | 1.2 – 2.4 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EM72276001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069806057 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP13126001 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Heat Shrink Tubing | 2.4 – 4.8 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage | Asia, EMEA |
| 4623556014 | Product Drawing
| Black | 32 mm | 16 mm | Heat Shrink Tubing | 16 – 32 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6573574001 | Product Drawing
| Gray | 12.7 mm | 6.4 mm | Heat Shrink Tubing | 6.4 – 12.7 mm | Flame-Retardant | Reel | Fluids, Mechanical Damage, Strain Relief | EMEA, Global |
| 5069898072 | Product Drawing
| Black | 38 mm | 19 mm | Heat Shrink Tubing | 19 – 38 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069866060 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Heat Shrink Tubing | 6.4 – 12.7 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069806045 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 2670834001 | Product Drawing
| Brown | 38 mm | 19 mm | Heat Shrink Tubing | 19 – 38 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP37476001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP37886001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP37446001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP37686001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Piece | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP37896001 | Product Drawing
| Black | 1.6 mm | .8 mm | Heat Shrink Tubing | .8 – 1.6 mm | Flame-Retardant | Spool | Flexing, Mechanical Damage, Strain Relief | Asia, EMEA |
| 4623556011 | Product Drawing
| Black | 32 mm | 16 mm | Heat Shrink Tubing | 16 – 32 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069866125 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Heat Shrink Tubing | 6.4 – 12.7 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| ER43426001 | Product Drawing
| Black | 32 mm | 16 mm | Heat Shrink Tubing | 16 – 32 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| CH35876001 | Product Drawing
| Black | 1.2 mm | .6 mm | Heat Shrink Tubing | .6 – 1.2 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EL63626001 | Product Drawing
| Black | 51 mm | 26 mm | Heat Shrink Tubing | 26 – 51 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5068096007 | Product Drawing
| Red | 12.7 mm | 6.4 mm | Heat Shrink Tubing | 6.4 – 12.7 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5068086032 | Product Drawing
| Red | 9.5 mm | 4.8 mm | Heat Shrink Tubing | 4.8 – 9.5 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 7783154001 | Product Drawing
| Gray | 9.5 mm | 4.8 mm | Heat Shrink Tubing | 4.8 – 9.5 mm | Flame-Retardant | Reel | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 2891074002 | Product Drawing
| Brown | 9.5 mm | 4.8 mm | Heat Shrink Tubing | 4.8 – 9.5 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0642454001 | Product Drawing
| Green | 3.2 mm | 1.6 mm | Heat Shrink Tubing | 1.6 – 3.2 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 7252044001 | Product Drawing
| Yellow | 12.7 mm | 6.4 mm | Heat Shrink Tubing | 6.4 – 12.7 mm | Flame-Retardant | Flat Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069876096 | Product Drawing
| Black | 19 mm | 9.5 mm | Heat Shrink Tubing | 9.5 – 19 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 3990754004 | Product Drawing
| Green | 102 mm | 51 mm | Heat Shrink Tubing | 51 – 102 mm | Flame-Retardant | Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069826041 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Heat Shrink Tubing | 1.6 – 3.2 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069836086 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Heat Shrink Tubing | 2.4 – 4.8 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069836098 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Heat Shrink Tubing | 2.4 – 4.8 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069876098 | Product Drawing
| Black | 19 mm | 9.5 mm | Heat Shrink Tubing | 9.5 – 19 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5069826024 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Heat Shrink Tubing | 1.6 – 3.2 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0040054001 | Product Drawing
| Gray | 51 mm | 26 mm | Heat Shrink Tubing | 26 – 51 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0142444001 | Product Drawing
| Blue | 9.5 mm | 4.8 mm | Heat Shrink Tubing | 4.8 – 9.5 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0337284001 | Product Drawing
| Green | 12.7 mm | 6.4 mm | Heat Shrink Tubing | 6.4 – 12.7 mm | Flame-Retardant | Flat Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0593624001 | Product Drawing
| Clear | 25.4 mm | 12.7 mm | Heat Shrink Tubing | 12.7 – 25.4 mm | Non-Flame-Retardant | Flat Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 1707634001 | Product Drawing
| Yellow/Green | 9.5 mm | 4.8 mm | Heat Shrink Tubing | 4.8 – 9.5 mm | Flame-Retardant | Box | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 1243436001 | Product Drawing
| Black | 19 mm | 9.5 mm | Heat Shrink Tubing | 9.5 – 19 mm | Flame-Retardant | Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 2059124001 | Product Drawing
| Red | 9.5 mm | 4.8 mm | Heat Shrink Tubing | 4.8 – 9.5 mm | Flame-Retardant | Flat Spool | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |