This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Dual Wall

Body Features

  • Primary Product Color  Black

  • Shrink Ratio  3:1

  • Primary Product Material  Irradiated Modified Polyolefin

  • Flexibility  Semi-Flexible

Dimensions

  • Recovered Inside Diameter (Max) (mm) 1, 1.5, 2, 3, 4, 6, 8, 13

  • Recovered Inside Diameter (Max) (in) .039, .059, .079, .118, .157, .236, .315, .512

  • Expanded Inside Diameter (Min) (mm) 3, 4.5, 6, 9, 12, 19, 24, 40

  • Expanded Inside Diameter (Min) (in) .118, .177, .236, .354, .472, .748, .94, 1.57

  • Tubing Size Range (mm) 3. – 1., 19. – 6., 4.5 – 1.5, 9. – 3., 24. – 8., 3. – 1.1, 6. – 2., 12. – 4., 40. – 13.

  • Tubing Size Range (in) .354 – .119, 1.57 – .512, .118 – .039, .354 – .118, .236 – .08, .94 – .316, 1.57 – .513, .748 – .237, .118 – .04, .472 – .158, .177 – .06, .177 – .059, .236 – .079, .748 – .236, .94 – .315, .472 – .157

Usage Conditions

  • Resistance Properties  Moisture

  • Tubing Flammability Type  Highly Flame-Retardant

  • Operating Temperature Range (°C) -55 – 110

  • Recovery Temperature (°C) 135

Operation/Application

  • Mechanical Resistance  Fluids, Mechanical Damage, Strain Relief

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Bag & Box, Reel & Box

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Reference Number

  • TE Internal Number CAT-HST-DWHF

Related Materials

Datasheets & Catalog Pages