Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Resistance Properties
Moisture, Immersion Protection
-
Shrink Temperature (Min) (°C)
110
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-40 – 135
-
Recovery Temperature (°C)
135
Dimensions
-
Recovered Wall Thickness (Tolerance) (in)
.1, .09, .06, .012
-
Product Length (mm)
80, 43, 132, 60, 101, 65, 30, 42, 140, 35, 127, 70, 40, 55, 240, 135, 15, 170, 20, 120, 50, 25, 27, 1220
-
Product Length (in)
1.575, .591, .787, 3.976, 2.36, .984, 5.315, 1.182, 1.97, 1.063, 3.152, 5, 2.756, 2.165, 9.45, 1.654, 4.724, 6.693, 1.693, 5.512, 48, 1.378, 2.56, 3.98, 5.2
-
Recovered Wall Thickness (Tolerance) (mm)
1.52, 2.29, 2.54, .31
-
Recovered Wall Thickness (Tolerance) (in)
.1, .09, .06, .012
-
Recovered Wall Thickness (Nominal)
2.54 mm [ .1 in ]
-
Recovered Inside Diameter (Max) (mm)
1.65, 2.54, 4.45, 2.29, 4.4, 1.3
-
Recovered Inside Diameter (Max) (in)
.051, .09, .1, .065, .175
-
Expanded Inside Diameter (Min) (mm)
11.55, 7.62, 17.78, 11.56, 5.1, 9.02, 17.8
-
Expanded Inside Diameter (Min) (in)
.355, .3, .2, 9.02, 7.62, .455, 11.55, .7, 17.78
-
Tubing Size Range (mm)
2.29 – 9.02, 4.45 – 17.78, 2.54 – 11.55, 1.65 – 7.62
-
Tubing Size Range (in)
.175 – .7, .1 – .455, .09 – .355, .065 – .3
Body Features
-
Fluid Type
Water
-
Primary Product Color
Black
-
Shrink Ratio
4:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Semi-Rigid
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Dual Wall
Packaging Features
-
Packaging Method
Box, Stick, Piece, Bag & Box
Operation/Application
-
Mechanical Resistance
Abrasion
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China, Czech Republic
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-FL2500