This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Fluid Type  Gasoline, Aviation Fuel, Hydraulic Fluid, Lubricating Oil, Water

  • Primary Product Color  Black

  • Shrink Ratio  2:1

  • Primary Product Material  Irradiated Modified Polyolefin

  • Flexibility  Flexible

Dimensions

  • Recovered Wall Thickness (Tolerance) (mm) .2, .15, .1

  • Recovered Wall Thickness (Tolerance) (in) .004, .006, .008

  • Recovered Wall Thickness (Nominal) (mm) .75, .5, .45, .65, 1, .9

  • Recovered Wall Thickness (Nominal) (in) .03, .026, .02, .039, .018, .035

  • Recovered Inside Diameter (Max) (mm) 1.2, 19, 12.7, 2.4, 6.4, .8, 9.5, 1.6, 4.8, 3.2

  • Recovered Inside Diameter (Max) (in) .094, .189, .374, .748, .5, .063, .252, .126, .031, .047

  • Expanded Inside Diameter (Min) (mm) 4.8, 3.2, 6.4, 19, 38, 9.5, 1.6, 12.7, 2.4, 25.4

  • Expanded Inside Diameter (Min) (in) .094, .126, 1.496, .252, .374, .5, .063, 1, .189, .748

  • Tubing Size Range (mm) 3.2 – 6.4, 4.8 – 9.5, .8 – 1.6, 19 – 38, 9.5 – 19, 1.2 – 2.4, 2.4 – 4.8, 12.7 – 25.4, 1.6 – 3.2, 6.4 – 12.7

  • Tubing Size Range (in) .189 – .374, .252 – .5, .063 – .126, .748 – 1.496, .047 – .094, .031 – .063, .5 – 1, .374 – .748, .094 – .189, .126 – .252

Usage Conditions

  • Shrink Temperature (Min) (°C) 80

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range (°C) -55 – 135

  • Recovery Temperature (°C) 121

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Packaging Features

  • Packaging Method  Spool, Reel, Flat Spool

Operation/Application

  • Mechanical Resistance  Mechanical Damage, Fluids, Abrasion, Strain Relief

Product Availability

  • Applicable Region  Global

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-HST-GPO135

Related Materials

Datasheets & Catalog Pages