Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Packaging Method | Tubing Size Range | Mechanical Resistance |
---|
| EK63166001 | Product Drawing
| Black | 30 mm | 15 mm | Box | 15 – 30 mm | Abrasion, Cut-Through, Mechanical Damage |
| 2065126037 | Product Drawing
| Black | 20 mm | 10 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CH14436001 | Product Drawing
| Black | 100 mm | 50 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV28646001 | Product Drawing
| Black | 20 mm | 10 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 1077626020 | Product Drawing
| Black | 25 mm | 12 mm | Box | 12 – 25 mm | Abrasion, Cut-Through, Mechanical Damage |
| CH40686001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CH40696001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CH41046001 | Product Drawing
| Black | 25 mm | 12 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV09746001 | Product Drawing
| Black | 25 mm | 12 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV11456001 | Product Drawing
| Black | 20 mm | 10 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 2292186011 | Product Drawing
| Black | 60 mm | 30 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346030 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346034 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV12636001 | Product Drawing
| Black | 60 mm | 30 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV00056001 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EF78236001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV00436001 | Product Drawing
| Black | 60 mm | 30 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV05026001 | Product Drawing
| Black | 50 mm | 25 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346061 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EL88206001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EL88396001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EM57256001 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EH93006001 | Product Drawing
| Black | 20 mm | 10 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346049 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346064 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EL88386001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EL88456001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 0934446018 | Product Drawing
| Black | 40 mm | 20 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6203686005 | Product Drawing
| Black | 50 mm | 25 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346025 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 2065126011 | Product Drawing
| Black | 20 mm | 10 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346018 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346007 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346009 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346015 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346011 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346023 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 4160926011 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CH20836001 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CV00426001 | Product Drawing
| Black | 60 mm | 30 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EF61896001 | Product Drawing
| Black | 20 mm | 10 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 6979346052 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 2065126026 | Product Drawing
| Black | 20 mm | 10 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CH12666001 | Product Drawing
| Black | 100 mm | 50 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| CH11386001 | Product Drawing
| Black | 30 mm | 15 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EG28656001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 7480626008 | Product Drawing
| Black | 70 mm | 35 mm | Piece | 35 – 70 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| EM54116001 | Product Drawing
| Black | 30 mm | 15 mm | Box | 15 – 30 mm | Abrasion, Cut-Through, Mechanical Damage |
| EL88406001 | Product Drawing
| Black | 12 mm | 6 mm | Piece | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |
| 2065124003 | Product Drawing
| Black | 20 mm | 10 mm | Spool | 15 – 30 mm | Abrasion, Cut-Through, Flexing, Mechanical Damage, Vibration |