Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Resistance Properties
Splash Protection
-
Shrink Temperature (Min) (°C)
65
-
Tubing Flammability Type
Non-Flame-Retardant
-
Operating Temperature Range (°C)
-40 – 125
-
Recovery Temperature (°C)
110
Dimensions
-
Product Length (mm)
80, 60, 65, 30, 100, 35, 40, 55, 150, 15, 170, 20, 50, 25, 24, 28, 180, 45
-
Product Length (in)
1.575, .787, .591, 1.181, 3.937, .984, 1.97, 3.152, 7.087, 2.165, 5.905, 1.969, 6.693, 1.102, 1.378, 2.56, .945, 2.362, 1.77
-
Recovered Wall Thickness (Tolerance) (mm)
.18, .15, .2, .08, .1
-
Recovered Wall Thickness (Tolerance) (in)
.004, .003, .006, .008, .007
-
Recovered Wall Thickness (Nominal) (mm)
.8, .65, 1.14, .5, .95, 1.05, .55
-
Recovered Wall Thickness (Nominal) (in)
.041, .021, .037, .026, .045, .02, .031
-
Recovered Inside Diameter (Max) (mm)
19, 26, 12.7, 16, 2.4, .8, 1.6, 1.2, 6.4, 9.5, 4.8, 3.2
-
Recovered Inside Diameter (Max) (in)
.125, .189, .374, .5, .252, .63, .094, .375, .187, .25, .784, 2.04, .062, .031, .047
-
Expanded Inside Diameter (Min) (mm)
3.2, 1.6, 25.4, 2.4, 4.8, 6.4, 19, 38, 9.5, 12.7, 52, 32
-
Expanded Inside Diameter (Min) (in)
.094, .251, 1, .125, 1.25, 1.49, .25, .188, .374, .5, .062, 2.04, .375, .748
-
Tubing Size Range (mm)
3.2 – 6.4, .8 – 1.6, 26 – 52, 1.6 – 3.2, 16 – 32, 4.8 – 9.5, 19 – 38, 9.5 – 19, 1.2 – 2.4, 2.4 – 4.8, 12.7 – 25.4, 6.4 – 12.7
-
Tubing Size Range (in)
.031 – .062, 1.02 – 2.04, .187 – .375, .63 – 1.26, .25 – .5, .125 – .25, .125 – .251, .252 – .5, .375 – .748, .062 – .125, .047 – .094, .5 – 1, .748 – 1.49, .374 – .748, .094 – .188
Body Features
-
Fluid Type
Battery Acid, Hydraulic Fluid, Water, Antifreeze, Gasoline, Lubricating Oil, Diesel Fuel, Diesel Fluid
-
Primary Product Color
Brown, Red, Black
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Very Flexible
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Packaging Features
-
Packaging Method
Box, Spool, Piece, Reel
Operation/Application
-
Mechanical Resistance
Mechanical Damage
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-LSTT1