This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Dual Wall

Body Features

  • Fluid Type  Gasoline, Hydraulic Fluid, Lubricating Oil

  • Primary Product Color  Black, Clear

  • Shrink Ratio  6:1

  • Primary Product Material  Irradiated Modified Polyolefin

  • Flexibility  Flexible

Dimensions

  • Recovered Wall Thickness (Nominal)  1.6 mm [ .062 in ]

  • Recovered Inside Diameter (Max)  1.5 mm [ .059 in ]

  • Expanded Inside Diameter (Min)  9 mm [ .354 in ]

  • Tubing Size Range  1.5 – 9 mm [ .059 – .354 in ]

Usage Conditions

  • Shrink Temperature (Min) (°C) 60

  • Resistance Properties  Moisture

  • Tubing Flammability Type  Non-Flame-Retardant

  • Operating Temperature Range (°C) -40 – 85

  • Recovery Temperature (°C) 80

Operation/Application

  • Mechanical Resistance  Abrasion, Cut-Through

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Reel

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Reference Number

  • TE Internal Number CAT-HST-PTCM

Related Materials

Datasheets & Catalog Pages