Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Dual Wall
Usage Conditions
-
Shrink Temperature (Min) (°C)
70
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-40 – 110
-
Recovery Temperature (°C)
121
Dimensions
-
Product Length (mm)
75, 89, 38, 60, 65, 30, 50, 25, 152, 1220, 40, 153, 45
-
Product Length (in)
5.984, 1.575, 1.969, 1.968, 3.5, 2.953, 48, 2.36, 2.56, .984, 6.02, 1.77, 1.182, 1.97, 1.496
-
Recovered Wall Thickness (Tolerance) (mm)
1.52, 2.41, 1.91, 1.2
-
Recovered Wall Thickness (Tolerance) (in)
.075, .06, .047, .095
-
Recovered Inside Diameter (Max) (mm)
1.65, 2.41, 4.45, 1.3
-
Recovered Inside Diameter (Max) (in)
.051, .065, .175, .095
-
Expanded Inside Diameter (Min) (mm)
5.72, 11.55, 7.62, 17.78, 11.56
-
Expanded Inside Diameter (Min) (in)
.455, .3, .7, .225
-
Tubing Size Range (mm)
-2.41 – 11.55, 1.3 – 5.72, 1.65 – 7.62, 4.45 – 17.78
-
Tubing Size Range (in)
.175 – .7, .051 – .225, .065 – .3, -.095 – .455
Body Features
-
Fluid Type
Water
-
Primary Product Color
Black, Red
-
Shrink Ratio
4:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Packaging Features
-
Packaging Method
Box, Piece, Bag & Box, Stick
Operation/Application
-
Mechanical Resistance
Abrasion
Product Availability
-
Applicable Region
Americas, Global
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-QS1500