Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Dual Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Typical Automotive Fluids, Water
-
Primary Product Color
Black
-
Shrink Ratio
4:1, 5:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Semi-Rigid
Dimensions
-
Product Length (mm)
13, 20, 22, 25, 27, 28, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 100, 120, 130, 1220
-
Recovered Wall Thickness (Nominal) (mm)
1.4, 2.2
-
Recovered Wall Thickness (Tolerance) (mm)
1.15, 1.4, 1.8, 2.15, 2.2
-
Recovered Wall Thickness (Tolerance) (in)
.045, .055, .071, .085, .087
-
Product Length (mm)
13, 20, 22, 25, 27, 28, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 100, 120, 130, 1220
-
Product Length (in)
.512, .566, .787, .984, 1.062, 1.063, 1.102, 1.181, 1.182, 1.377, 1.378, 1.575, 1.77, 1.771, 1.968, 2.165, 2.36, 2.362, 2.559, 2.56, 2.755, 2.756, 2.952, 2.953, 3.149, 3.15, 3.152, 3.937, 4.724, 5.118, 48.031
-
Recovered Inside Diameter (Max) (mm)
1.25, 1.65, 1.66, 2.4, 3, 4.35
-
Recovered Inside Diameter (Max) (in)
.049, .065, .094, .118, .171
-
Expanded Inside Diameter (Min) (mm)
5.75, 7.5, 11, 14, 18.3
-
Expanded Inside Diameter (Min) (in)
.226, .295, .43, .433, .551, .72
-
Tubing Size Range (mm)
1.65 – 7.5, 1.25 – 5.75, 2.4 – 11, 3 – 14, 1.66 – 11, 4.35 – 18.3
-
Tubing Size Range (in)
.118 – .551, .049 – .226, .065 – .295, .094 – .433, .065 – .43, .171 – .72
Usage Conditions
-
Resistance Properties
Moisture
-
Shrink Temperature (Min) (°C)
110, 135
-
Tubing Flammability Type
Non-Flame-Retardant
-
Operating Temperature Range (°C)
-40 – 125
-
Recovery Temperature (°C)
135
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids
Packaging Features
-
Packaging Method
Bag & Box, Box, Piece
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-QSZH