Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Flammability Type | Packaging Method | Tubing Size Range | Mechanical Resistance | Product Source |
---|
| 5053126100 | Product Drawing
| Blue | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | China, Czech Republic |
| 5058604007 | Product Drawing
| Blue | 31 mm | 16 mm | Flame-Retardant | Box | 16 – 31 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| 5053212042 | Product Drawing
| Yellow | 12.7 mm | 6.4 mm | Flame-Retardant | Stick | 6.4 – 12.7 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Czech Republic, China |
| 9812064001 | Product Drawing
| Blue | 19 mm | 9.5 mm | Flame-Retardant | Flat Spool | 9.5 – 19 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5053066163 | Product Drawing
| Yellow | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Abrasion, Mechanical Damage, Strain Relief, Fluids | Czech Republic, China |
| 5053172028 | Product Drawing
| Blue | 9.5 mm | 4.8 mm | Flame-Retardant | Stick | 4.8 – 9.5 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| 5053116226 | Product Drawing
| Yellow | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | China, Czech Republic |
| 5053026084 | Product Drawing
| Blue | 3.2 mm | 1.6 mm | Flame-Retardant | Box | 1.6 – 3.2 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | China, Czech Republic |
| 5053116017 | Product Drawing
| Yellow | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 1821724001 | Product Drawing
| Blue | 25.4 mm | 12.7 mm | Flame-Retardant | Flat Spool | 12.7 – 25.4 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | China, Czech Republic |
| 5052962027 | Product Drawing
| Yellow | 2.4 mm | 1.2 mm | Flame-Retardant | Stick | 1.2 – 2.4 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | China, Czech Republic |
| 5053066165 | Product Drawing
| Yellow | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5053164299 | Product Drawing
| Yellow | 9.5 mm | 4.8 mm | Flame-Retardant | Box | 4.8 – 9.5 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | Czech Republic, China |
| EG57544001 | Product Drawing
| Orange | 102 mm | 51 mm | Flame-Retardant | Reel | 51 – 102 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | Czech Republic, China |
| 5053322014 | Product Drawing
| Blue | 25.4 mm | 12.7 mm | Flame-Retardant | Stick | 12.7 – 25.4 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5053016044 | Product Drawing
| Yellow | 3.2 mm | 1.6 mm | Flame-Retardant | Box | 1.6 – 3.2 mm | Abrasion, Mechanical Damage, Strain Relief, Fluids | Czech Republic, China |
| 5053216103 | Product Drawing
| Yellow | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053372012 | Product Drawing
| Blue | 38 mm | 19 mm | Flame-Retardant | Stick | 19 – 38 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| 9082644001 | Product Drawing
| Yellow | 12.7 mm | 6.4 mm | Flame-Retardant | Flat Spool | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | Czech Republic, China |
| 5053116225 | Product Drawing
| Yellow | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Strain Relief, Abrasion, Mechanical Damage, Fluids | China, Czech Republic |
| 5053514004 | Product Drawing
| Yellow | 102 mm | 51 mm | Flame-Retardant | Spool | 51 – 102 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053066089 | Product Drawing
| Yellow | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| 5053122016 | Product Drawing
| Blue | 6.4 mm | 3.2 mm | Flame-Retardant | Stick | 3.2 – 6.4 mm | Strain Relief, Fluids, Mechanical Damage, Abrasion | Czech Republic, China |
| 1186224001 | Product Drawing
| Blue | 12.7 mm | 6.4 mm | Flame-Retardant | Flat Spool | 6.4 – 12.7 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5053076084 | Product Drawing
| Blue | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Strain Relief, Abrasion, Mechanical Damage, Fluids | China, Czech Republic |
| 5053076081 | Product Drawing
| Blue | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| EG34276001 | Product Drawing
| Blue | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| 5053494005 | Product Drawing
| Black | 102 mm | 51 mm | Flame-Retardant | Spool | 51 – 102 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | China, Czech Republic |
| 7404884001 | Product Drawing
| Yellow | 25.4 mm | 12.7 mm | Flame-Retardant | Flat Spool | 12.7 – 25.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| 5053112041 | Product Drawing
| Yellow | 6.4 mm | 3.2 mm | Flame-Retardant | Stick | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| 5053362025 | Product Drawing
| Yellow | 38 mm | 19 mm | Flame-Retardant | Stick | 19 – 38 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | Czech Republic, China |
| 9995304001 | Product Drawing
| Yellow | 19 mm | 9.5 mm | Flame-Retardant | Flat Spool | 9.5 – 19 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| 5052862013 | Product Drawing
| Yellow | 1.2 mm | .6 mm | Flame-Retardant | Stick | .6 – 1.2 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | Czech Republic, China |
| 5052872016 | Product Drawing
| Blue | 1.2 mm | .6 mm | Flame-Retardant | Stick | .6 – 1.2 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | Czech Republic, China |
| 5052912021 | Product Drawing
| Yellow | 1.6 mm | .8 mm | Flame-Retardant | Stick | .8 – 1.6 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5052922017 | Product Drawing
| Blue | 1.6 mm | .8 mm | Flame-Retardant | Stick | .8 – 1.6 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 5052972027 | Product Drawing
| Blue | 2.4 mm | 1.2 mm | Flame-Retardant | Stick | 1.2 – 2.4 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5053022021 | Product Drawing
| Blue | 3.2 mm | 1.6 mm | Flame-Retardant | Stick | 1.6 – 3.2 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | Czech Republic, China |
| 5053062032 | Product Drawing
| Yellow | 4.8 mm | 2.4 mm | Flame-Retardant | Stick | 2.4 – 4.8 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| 5053072021 | Product Drawing
| Blue | 4.8 mm | 2.4 mm | Flame-Retardant | Stick | 2.4 – 4.8 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | China, Czech Republic |
| 5053222025 | Product Drawing
| Blue | 12.7 mm | 6.4 mm | Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5053262043 | Product Drawing
| Yellow | 19 mm | 9.5 mm | Flame-Retardant | Bag & Box | 9.5 – 19 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5053272023 | Product Drawing
| Blue | 19 mm | 9.5 mm | Flame-Retardant | Bag & Box | 9.5 – 19 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | Czech Republic, China |
| 5053312037 | Product Drawing
| Yellow | 25.4 mm | 12.7 mm | Flame-Retardant | Stick | 12.7 – 25.4 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5057304009 | Product Drawing
| Black | 127 mm | 63.5 mm | Flame-Retardant | Spool | 63.5 – 127 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 5070144003 | Product Drawing
| Clear | 101.6 mm | 50.8 mm | Non-Flame-Retardant | Spool | 50.8 – 101.6 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 5053012028 | Product Drawing
| Yellow | 3.2 mm | 1.6 mm | Flame-Retardant | Stick | 1.6 – 3.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Czech Republic, China |