Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Gasoline, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color
Gray, Violet
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.08, .2, .3, .4
-
Recovered Wall Thickness (Tolerance) (in)
.003, .008, .012, .016
-
Recovered Wall Thickness (Nominal) (mm)
.45, .5, .64, .65, .75, 1
-
Recovered Wall Thickness (Nominal) (in)
.018, .02, .025, .026, .03, .039
-
Product Length (mm)
50, 100, 200, 1220
-
Product Length (in)
1.969, 3.937, 7.874, 8.465, 48.031
-
Recovered Inside Diameter (Max) (mm)
.8, 1.6, 2.4, 3.2, 4.8, 6.4, 9.5, 19
-
Recovered Inside Diameter (Max) (in)
.031, .063, .094, .126, .189, .252, .374, .748
-
Expanded Inside Diameter (Min) (mm)
1.6, 3.2, 4.8, 6.4, 9.5, 12.7, 19, 38
-
Expanded Inside Diameter (Min) (in)
.063, .126, .189, .252, .374, .5, .748, 1.496
-
Tubing Size Range (mm)
3.2 – 6.4, 4.8 – 9.5, 19 – 38, .8 – 1.6, 9.5 – 19, 2.4 – 4.8, 1.6 – 3.2, 6.4 – 12.7
-
Tubing Size Range (in)
.189 – .374, .252 – .5, .062 – .125, .748 – 1.496, .031 – .063, .374 – .748, .094 – .189, .126 – .252
Usage Conditions
-
Shrink Temperature (Min) (°C)
95
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
121
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Packaging Features
-
Packaging Method
Box, Flat Spool, Reel
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China, Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-RNF100-7