Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Packaging Method | Tubing Size Range | Mechanical Resistance | Product Source |
---|
| 5054092025 | Product Drawing
| Gray | 3.17 mm | 1.57 mm | Stick | 1.57 – 3.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB18824001 | Product Drawing
| Gray | 1.6 mm | .79 mm | Reel | .79 – 1.6 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5054122017 | Product Drawing
| Gray | 4.74 mm | 2.36 mm | Stick | 2.36 – 4.74 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Czech Republic, China |
| NB19504001 | Product Drawing
| Gray | 4.74 mm | 2.36 mm | Reel | 2.36 – 4.74 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB22622001 | Product Drawing
| Violet | 1.17 mm | .58 mm | Bag & Box | .58 – 1.17 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| NB21094001 | Product Drawing
| Violet | 6.35 mm | 3.17 mm | Reel | 3.17 – 6.35 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB19324001 | Product Drawing
| Violet | 3.17 mm | 1.57 mm | Reel | 1.57 – 3.17 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB21302001 | Product Drawing
| Gray | 3.17 mm | 1.57 mm | Bag & Box | 1.57 – 3.17 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18872001 | Product Drawing
| Violet | 1.6 mm | .79 mm | Bag & Box | .79 – 1.6 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | China, Czech Republic |
| 5054042013 | Product Drawing
| Violet | 2.36 mm | 1.17 mm | Stick | 1.17 – 2.36 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB22032001 | Product Drawing
| Violet | 4.74 mm | 2.36 mm | Bag & Box | 2.36 – 4.74 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13654001 | Product Drawing
| Gray | 9.5 mm | 4.74 mm | Reel | 4.74 – 9.5 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | Czech Republic, China |
| NB19512001 | Product Drawing
| Gray | 4.74 mm | 2.36 mm | Bag & Box | 2.36 – 4.74 mm | Mechanical Damage, Abrasion, Strain Relief, Fluids | Czech Republic, China |
| NB18864001 | Product Drawing
| Violet | 1.6 mm | .79 mm | Reel | .79 – 1.6 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB21024001 | Product Drawing
| Gray | 6.35 mm | 3.17 mm | Reel | 3.17 – 6.35 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | Czech Republic, China |
| NB21032001 | Product Drawing
| Gray | 6.35 mm | 3.17 mm | Bag & Box | 3.17 – 6.35 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| NB19732001 | Product Drawing
| Gray | 2.36 mm | 1.17 mm | Bag & Box | 1.17 – 2.36 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Czech Republic, China |
| NB22204001 | Product Drawing
| Gray | 2.36 mm | 1.17 mm | Reel | 1.17 – 2.36 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | China, Czech Republic |
| NB22254001 | Product Drawing
| Violet | 2.36 mm | 1.17 mm | Reel | 1.17 – 2.36 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | China, Czech Republic |
| NB20774001 | Product Drawing
| Gray | 12.7 mm | 6.35 mm | Reel | 6.4 – 12.7 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| NB19274001 | Product Drawing
| Gray | 3.17 mm | 1.57 mm | Reel | 1.57 – 3.17 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | Czech Republic, China |
| NB21112001 | Product Drawing
| Violet | 6.35 mm | 3.17 mm | Bag & Box | 3.17 – 6.35 mm | Strain Relief, Abrasion, Mechanical Damage, Fluids | China, Czech Republic |
| NB22614001 | Product Drawing
| Violet | 1.17 mm | .58 mm | Reel | .58 – 1.17 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | Czech Republic, China |
| NB18034001 | Product Drawing
| Violet | 38.1 mm | 19.05 mm | Reel | 19.05 – 38.1 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | Czech Republic, China |
| 5054052018 | Product Drawing
| Gray | 2.36 mm | 1.17 mm | Stick | 1.17 – 2.36 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB21342001 | Product Drawing
| Violet | 3.17 mm | 1.57 mm | Bag & Box | 1.57 – 3.17 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | China, Czech Republic |
| 5054082014 | Product Drawing
| Violet | 3.17 mm | 1.57 mm | Stick | 1.57 – 3.17 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | Czech Republic, China |
| NB20844001 | Product Drawing
| Violet | 12.7 mm | 6.35 mm | Reel | 6.4 – 12.7 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB22582001 | Product Drawing
| Gray | 1.17 mm | .58 mm | Bag & Box | .58 – 1.17 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| NB19762001 | Product Drawing
| Violet | 2.36 mm | 1.17 mm | Bag & Box | 1.17 – 2.36 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB13704001 | Product Drawing
| Violet | 9.5 mm | 4.74 mm | Reel | 4.74 – 9.5 mm | Abrasion, Mechanical Damage, Fluids, Strain Relief | China, Czech Republic |
| NB19554001 | Product Drawing
| Violet | 4.74 mm | 2.36 mm | Reel | 2.36 – 4.74 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Czech Republic, China |