Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Aviation Fuel, Chemicals/Solvents, Hydraulic Fluid, Lubricating Oil, Trichloroethane, Water
-
Primary Product Color
Black, White
-
Shrink Ratio
2:1
-
Primary Product Material
Crosslinked Fluoropolymer
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.12, .18
-
Recovered Wall Thickness (Tolerance) (in)
.005, .007
-
Recovered Wall Thickness (Nominal) (mm)
.23, .28, .41, .46
-
Recovered Wall Thickness (Nominal) (in)
.009, .011, .016, .018
-
Recovered Inside Diameter (Max) (mm)
.79, 1.17, 1.6, 2.36, 3.18, 4.75, 6.35, 9.53, 12.7
-
Recovered Inside Diameter (Max) (in)
.031, .046, .062, .093, .125, .187, .25, .375, .5
-
Expanded Inside Diameter (Min) (mm)
1.6, 2.36, 3.18, 4.75, 6.35, 9.53, 12.7, 19.05, 25.4
-
Expanded Inside Diameter (Min) (in)
.063, .093, .125, .187, .25, .375, .5, .75, 1
Usage Conditions
-
Resistance Properties
Splash Protection
-
Shrink Temperature (Min) (°C)
110
-
Tubing Flammability Type
Highly Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 150
-
Recovery Temperature (°C)
150
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Other
-
Meets Low Outgassing Requirements
Yes
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-RT220