Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Usage Conditions
-
Shrink Temperature (Min) (°C)
70
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-30 – 125
-
Recovery Temperature (°C)
90
Dimensions
-
Product Length
65 mm [ 2.559 in ]
-
Recovered Wall Thickness (Nominal) (mm)
.76, .56, .89, .44, .68, .77, .46
-
Recovered Wall Thickness (Nominal) (in)
.027, .018, .022, .017, .03, .035
-
Recovered Inside Diameter (Max) (mm)
4.5, 10, 2, 3, 1, 1.75, 1.5, .5, 4.01, 15, 6, 1.25, 5, 2.5, 8, 12.5, 3.5, 5.5, 9, .75
-
Recovered Inside Diameter (Max) (in)
.138, .059, .02, .039, .217, .049, .118, .069, .591, .394, .236, .079, .492, .315, .177, .157, .197, .03, .098, .354
-
Expanded Inside Diameter (Min) (mm)
21, 18.6, 9.3, 1.9, 2.9, 7.3, 2.4, 16.5, 12.4, 5.3, 11.1, 3.4, 26.4, 6.3, 4.3, 10.1, 1.3, 8.3, 3.8, 31.6
-
Expanded Inside Diameter (Min) (in)
.094, .366, .209, .248, .437, .488, .075, .327, 1.244, 1.039, .169, .287, .827, .4, .051, .134, .732, .649, .15, .114
-
Tubing Size Range
9 – 18.6 mm [ .354 – .732 in ]
Body Features
-
Fluid Type
Water
-
Primary Product Color
Black
-
Shrink Ratio
2:1
-
Primary Product Material
ZEROHAL Polyolefin
-
Flexibility
Very Flexible
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Packaging Features
-
Packaging Method
Spool, Bag & Box
Operation/Application
-
Mechanical Resistance
Abrasion
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-SWFRX2