Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing, Heat Shrink Tubing Kit
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Gasoline, Hydraulic Fluid, Lubricating Oil
-
Primary Product Color
Black, Blue, Brown, Gray, Green, Orange, Red, Violet, White, Yellow
-
Shrink Ratio
3:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance)
.1 mm [ .003 in ]
-
Recovered Wall Thickness (Nominal) (mm)
.45, .55, .65
-
Recovered Wall Thickness (Nominal) (in)
.018, .022, .026
-
Product Length (mm)
5, 7, 8
-
Product Length (in)
.197, .276, .315
-
Recovered Inside Diameter (Max) (mm)
.5, 1, 2
-
Recovered Inside Diameter (Max) (in)
.02, .039, .079
-
Expanded Inside Diameter (Min) (mm)
1.5, 3, 6
-
Expanded Inside Diameter (Min) (in)
.059, .118, .236
-
Tubing Size Range (mm)
.5 – 1.5, 2 – 6, 1 – 3
-
Tubing Size Range (in)
.079 – .236, .02 – .059, .039 – .118
Usage Conditions
-
Resistance Properties
Splash Protection
-
Shrink Temperature (Min) (°C)
80
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
120
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Printer/Label Features
-
Marking Details
+, 0 to 9, 1, 15, 2, 3, 4, 5, 6, 7, 8, 9, A, A to Z, B, C, J, K, M, N, S, T, 0
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-TRSA