Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Heat Shrink
-
Joints & Splice Product Type
Inline Joint
-
Cable Shield Style
JCN
Electrical Characteristics
Body Features
-
Insulation Material
Plastic
Dimensions
-
Insulation Diameter (Plastic) (in)
1.1 – 1.55, .65 – .95, 1.3 – 1.9, .85 – 1.3
-
Compatible Conductor Range (AWG/kcmil)
2 – 2/0, 3/0 – 400, 500 – 750, 750 – 1000
-
Compatible Insulation Diameter Range (mm)
21.59 – 33.02, 16.51 – 24.13, 28 – 39.37, 33.02 – 48.26
-
Compatible Insulation Diameter Range (in)
1.3 – 1.9, .85 – 1.3, .65 – .95, 1.1 – 1.55
-
Compatible Conductor Diameter Range (mm)
20.57 – 25.4, 11.93 – 18.8, 7.36 – 10.66, 25.4 – 29.21
-
Compatible Conductor Diameter Range (in)
.29 – .42, 1 – 1.15, .81 – 1, .47 – .74
-
Sheath Outside Diameter (mm)
30.48, 41.91, 48.26, 58.42
-
Sheath Outside Diameter (in)
1.2, 1.65, 1.9, 2.3
Industry Standards
-
Compatible With Approved Standards Products
IEEE 404
Product Availability
-
Product Availability
Americas
Other
-
Installation Instruction
English
Reference Number
-
TE Internal Number
CAT-HVS-C-SJ