This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Increase reliability and minimize downtime by monitoring faults and earth faults on single phase conductors up to 52 kV

The TE Connectivity (TE) Kries IKI-10 fault and earth fault current indicator is designed for switchgears and underground distribution and transmission lines from 3 to 52 kV. Efficient fault detection and immediate response are crucial for maintaining the reliability of your power grid. Our Kries IKI-10 fault indicators are designed to monitor fault conditions such as short circuits, temporary disruptions and ground faults on single phase underground power grids, helping grid operators to quickly restore power after unplanned outages.

 

The Kries IKI-10 is equipped with integrated LED indicators for immediate fault detection, ensuring rapid response time and minimal damage. It is engineered for durability and is compliant with IEC and IEEE standards, while its design ensures consistent performance in harsh conditions from -25 °C to +75 °C (-13 °F to +167 °F) - which enhances grid reliability and reduces costs. Additionally, the IKI-10 has an integrated battery, ensuring continuous operation and fault detection even during power outages, and further improving system reliability and safety.

 

Designed for seamless integration, the IKI-10 fits easily into existing systems with minimal disruption. The user-friendly installation process allows for quick setup and configuration, enabling immediate benefits in both grid reliability and reduced downtime.

grey bare

Key Features

  • Detection, indication and remote signaling of ground shorts

  • Integrated battery buffer in case of power loss
  • Simple parameterization via DIP switches
  • Signaling via integrated bright LED, external LED flasher or mechanical flag (optional)
  • Reset by time or via supply voltage
grey bare
grey bare
FAQ

Frequently Asked Questions

Question: What is a single-phase fault current indicator?

Answer: A single-phase fault current indicator is a device which is used to detect and indicate the presence of fault currents (such as short circuits or earth faults) in a 1-phase or 3-phase electrical system.

 

Question: How does the TE Kries IKI-10 fault current indicator work?
Answer: This type of device uses sensors to detect abnormal current levels in the zero-sequence current, and then provides a visual or electronic signal when a fault is detected - helping to quickly identify the location of the fault.

 

Question: What types of faults can IKI-10 detect?​

Answer: It can detect short circuits, ground faults, and other abnormal current conditions, in a 1-phase or 3-phase electrical system.

 

Question: Can the fault current indicator be used in outdoor environments?

Answer: Some models are designed for outdoor use and are weatherproof, but it's important to check the specific both the IP rating of each specific model.

 

Question: What maintenance does the TE Kries IKI-10 require?

Answer: To ensure proper operation, sensors and display units should be kept clean, and regular inspections are required. Periodic testing, as recommended by the manufacturer, should also be carried out.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Control Type  DIP Switch, Test Button

Configuration Features

  • Configuration Method  DIP Switches Behind Front Panel

  • Number of Relay Outputs  2

  • Number of Digital Inputs  1

  • Output Configuration  1 NC Contact For All Fault Messages, 1 Relay With 1 NO Contact

  • Number of Feeders  1

Electrical Characteristics

  • Power Supply Buffer Type  Battery

  • Supply Voltage (V) 24 – 230

Dimensions

  • Case Width  121 mm [ 4.76 in ]

  • Case Height  82 mm [ 3.23 in ]

  • Case Depth  36 mm [ 1.42 in ]

Usage Conditions

  • Operating Temperature Range  -25 – 75 °C [ -13 – 167 °F ]

  • Storage Temperature Range  -25 – 75 °C [ -13 – 167 °F ]

Operation/Application

  • Measurement Type  Current

Industry Standards

  • IP Rating  IP65

Other

  • Battery Type  Lithium

  • Fault Reset Option  After 4 hour, External Potential-Free Normally Open Contact, Auto, Manual, After 2 hour

  • Fault Detection  Current Static Earth

  • Earthing Type  Short Term Low Ohmic Terminated Neutral, Low Ohmic Terminated Neutral, Isolated Neutral

Reference Number

  • TE Internal Number CAT-IKI-10

Related Materials