This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Insulation Piercing Connectors EP type is specifically designed for connecting a street lighting conductor from an LV ABC to a lamp wire.  

 

EP Connectors can also be used with 1500V DC considering that the maximum carrying capacity of the EP connector is 63A RMS.

 

These connectors are made of :

  • Two bodies in anti UV black resistant thermoplastic fiberglass reinforced
  • Two connecting blades in tinned copper
  • One protected steel bolt M6 equipped with a metallic shear head nut of
  • 10 mm is a standard version or 13 mm if requested
  • One flexible fixed end cap that allows inserting small lamp wires
  • Seal compound to improve the water-resistance integrity
gray bar

Key Features

  • Resistant to 6 kV one minute after immersion in water for 30 minutes
  • All components are secured
  • Metallic shear head designed to allow reliable installation
  • Flexible end cap is a tube which guides small wire
  • Low applied torque allows easy installation by linemen and avoids damage to cable
gray bar
gray bar

FAQ

Frequently Asked Questions

Question: Are EP Type Insulated Piercing Connectors part of the installation training schedule from TE?

Answer: Yes, our Insulation Piercing Connectors are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: Is there a risk to be energized by touching an exposed metallic part of the Insulation Piercing Connector EP type?

Answer: No, by construction, all exposed metallic parts are out of potential during and after connector installation.

 

Question: Is it possible to reuse TE's EP Insulation Piercing Connector already installed?

Answer: No, our EP connectors are not designed to be reused after dismantling.

 

Question: Do I need to strip the cable before installing EP IPC in order to connect the street light?

Answer: No, EP connectors are equipped with metallic baldes which will pierce the insulation of the cables and establish a reliable electrical contact between the conductors.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Piercing Blade Base Material  Tinned Copper

  • Street Lighting Connector Technology  Piercing

  • Lighting Connector Type  Insulation Piercing Connector

Configuration Features

  • Number of Bolts  1, 2

Electrical Characteristics

  • Current Rating (A) 63

Body Features

  • Product Weight (g) 48, 50

  • Flexibility  Flexible

Mechanical Attachment

  • Mechanical Reinforcement  Fiber-Reinforced

  • Shear Head Breaking Torque (Nm) 7

Dimensions

  • Conductor Range (Main) (AWG) 14 – 00, 6 – 2, 8 – 4

  • Conductor Range (Main) (mm²) 16 – 120, 16 – 95, 2.5 – 35

  • Conductor Range (Tap) (mm²) 1.5 – 10, 1.5 – 6

  • Shear Head Size (Across Flats) (mm) 10, 13

  • Accepts Wire Insulation Thickness (Max) (mm) 1.8, 2

  • Accepts Wire Insulation Thickness (Max) (in) .071, .079

Usage Conditions

Industry Standards

  • Compatible With Approved Standards Products  EN 50483-4, GB 2317, GB 9327, NFC 33 020

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa, Worldwide

Reference Number

  • TE Internal Number CAT-IPC-EP

Related Materials

Datasheets & Catalog Pages