Product | TE Part # | Documents | Nominal Voltage Architecture | Connector & Housing Type | Number of Positions | Sealable | Number of Rows | Connector System | Centerline (Pitch) | Mating Pin Diameter | Primary Product Color | Circuit Application | Connector & Keying Code |
---|
| DT04-3P-LE08 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 3 | Yes | 2 | Wire-to-Wire | 8.7 mm | 1.59 mm | Gray | Power | - |
| DT04-3P-LE12 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 3 | Yes | 2 | Wire-to-Wire | 8.7 mm | 1.59 mm | Black | Power | - |
| DT04-3P-CL03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 3 | Yes | 2 | Wire-to-Panel | 8.7 mm | 1.6 mm | Gray | Power | - |
| DT04-3P-LE14 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 3 | Yes | 2 | Wire-to-Panel | 8.7 mm | 1.6 mm | Black | Power | - |
| DT04-6P-CL10 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 6 | Yes | 2 | Wire-to-Wire | 3.81 mm | 1.59 mm | Black | Power | - |
| DT04-12PA-CL06 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Receptacle | 12 | Yes | 2 | Wire-to-Panel | 4.5 mm | 1.6 mm | Black | Power | A |
| DT04-08PA-LE03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Female Terminals | 8 | Yes | 2 | Wire-to-Wire | 9.09 mm | 1.57 mm | Gray | Power | A |
| DT04-08PA-CL06 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 8 | Yes | 2 | Wire-to-Panel | 8.7 mm | 1.6 mm | Black | Power | A |
| DT04-12PA-LE06 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-12PB-L012 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | B |
| DT04-12PD-BL04 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Brown | Power | D |
| DT04-08PB-L012 | 3D PDF | 12 V, 24 V, 48 V | Housing for Female Terminals | 8 | Yes | 2 | Wire-to-Wire | 9.09 mm | 1.57 mm | Black | Power | B |
| DT04-12PA-CL03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Receptacle | 12 | Yes | 2 | Wire-to-Panel | 4.5 mm | 1.6 mm | Gray | Power | A |
| DT04-12PA-LE10 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-12PB-LE21 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | B |
| DT04-12PA-BL11 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-12PA-LE20 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-08PA-LE14 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 8 | Yes | 2 | Wire-to-Panel | 8.7 mm | 1.6 mm | Black | Power | - |
| DT04-12PA-LE03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-12PA-LE09 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-4P-CL03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 4 | Yes | 2 | Wire-to-Wire | 4.47 mm | 1.59 mm | Gray | Power | - |
| DT04-12PA-LE01 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-6P-CL06 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Receptacle | 6 | Yes | 3 | Wire-to-Panel | 9.1 mm | 1.6 mm | Black | Power | - |
| DT04-12PA-BL10 | 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-12PA-CL15 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-12PA-FL02 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-12PA-LE24 | 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-3P-L012 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 3 | Yes | 2 | Wire-to-Wire | 8.7 mm | 1.59 mm | Gray | Power | - |
| DT04-4P-L012 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 4 | Yes | 2 | Wire-to-Wire | 4.47 mm | 1.59 mm | Gray | Power | - |
| DT04-12PB-BL13 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | B |
| DT04-2P-L012 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 2 | Yes | 1 | Wire-to-Wire | 5.46 mm | 1.59 mm | Gray | Power | - |
| DT04-08PA-L012 | 3D PDF | 12 V, 24 V, 48 V | Housing for Female Terminals | 8 | Yes | 2 | Wire-to-Wire | 9.09 mm | 1.57 mm | Gray | Power | A |
| DT04-12PA-BL08 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-3P-CL06 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 3 | Yes | 2 | Wire-to-Wire | 8.7 mm | 1.59 mm | Black | Power | - |
| DT04-08PA-L022 | 3D PDF | 12 V, 24 V, 48 V | Housing for Female Terminals | 8 | Yes | 2 | Wire-to-Wire | 9.09 mm | 1.57 mm | Gray | Power | A |
| DT04-12PA-CL11 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-12PD-BL13 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Brown | Power | D |
| DT04-6P-L012 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Receptacle | 6 | Yes | 3 | Wire-to-Panel | 9.1 mm | 1.6 mm | Gray | Power | - |
| DT04-12PA-LE17 | 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-4P-CL06 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Receptacle | 4 | Yes | 2 | Wire-to-Panel | 8.7 mm | 1.6 mm | Black | Power | - |
| DT04-12PC-BL04 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Green | Power | C |
| DT04-6P-CL09 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 6 | Yes | 2 | Wire-to-Wire | 3.81 mm | 1.59 mm | Black | Power | - |
| DT04-12PA-BL06 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | A |
| DT04-12PA-LE21 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-08PA-CL03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Female Terminals | 8 | Yes | 2 | Wire-to-Wire | 9.09 mm | 1.57 mm | Gray | Power | A |
| DT04-12PA-LE07 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |
| DT04-12PB-FL02 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Black | Power | B |
| DT04-08PA-CL07 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Female Terminals | 8 | Yes | 2 | Wire-to-Wire | 9.09 mm | 1.57 mm | Gray | Power | A |
| DT04-12PC-CL03 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Receptacle | 12 | Yes | 2 | Wire-to-Panel | 4.5 mm | 1.6 mm | Green | Power | C |
| DT04-12PA-LE05 | Product Drawing 3D PDF | 12 V, 24 V, 48 V | Housing for Male Terminals | 12 | Yes | 2 | Wire-to-Wire | 4.44 mm | 1.59 mm | Gray | Power | A |