Product | TE Part # | Documents | Terminal Type | Mating Pin Diameter | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Interface Plating | Operating Temperature (Max) | Operating Temperature Range |
---|
| 1060-16-1244 | Product Drawing 3D PDF | Pin | 1.5 mm | 16 – 12 AWG | 1. – 2.5 mm² | No | Family Seal or Unsealed | 1 mm², 1.5 mm², 2.5 mm² | 12 AWG, 14 AWG, 16 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 2500060-1 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .823 – 2.08 mm² | Yes | - | - | - | - | 125 °C | -55 – 125 °C |
| 1060-16-1222 | Product Drawing 3D PDF | Pin | 1.5 mm | 16 – 12 AWG | 1. – 2.5 mm² | No | Family Seal or Unsealed | 1.5 mm², 1 mm², 2.5 mm² | 16 AWG, 14 AWG, 12 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1060-14-1088 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | - | .75 mm², 2 mm², 1.5 mm², 1 mm² | 18 AWG, 16 AWG, 14 AWG | Nickel (Ni) | 150 °C | -55 – 150 °C |
| 1062-16-1244 | Product Drawing 3D PDF | Socket | 1.5 mm | 16 – 12 AWG | 1. – 2.5 mm² | No | Family Seal or Unsealed | 2.5 mm², 1.5 mm², 1 mm² | 12 AWG, 16 AWG, 14 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 2500062-1 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .823 – 2.08 mm² | Yes | - | - | - | - | 125 °C | -55 – 125 °C |
| 1062-16-0122 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | 1.5 mm², 1 mm², 2 mm², .75 mm² | 14 AWG, 18 AWG, 16 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1062-14-1088 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | - | 1 mm², .75 mm², 1.5 mm², 2 mm² | 14 AWG, 16 AWG, 18 AWG | Nickel (Ni) | 150 °C | -55 – 150 °C |
| 1060-16-0122 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | .75 mm², 1 mm², 2 mm², 1.5 mm² | 14 AWG, 18 AWG, 16 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1060-16-0988 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | 1 mm², 1.5 mm², 2 mm², .75 mm² | 16 AWG, 18 AWG, 14 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1062-14-0122 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | - | 2 mm², 1.5 mm², 1 mm², .75 mm² | 18 AWG, 16 AWG, 14 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 2500062-2 | Product Drawing 3D PDF | Socket | 1.5 mm | 20 – 16 AWG | .517 – 1.3 mm² | Yes | - | - | - | - | 125 °C | -55 – 125 °C |
| 2500060-2 | Product Drawing 3D PDF | Pin | 1.5 mm | 20 – 16 AWG | .517 – 1.3 mm² | Yes | - | - | - | - | 125 °C | -55 – 125 °C |
| 1060-16-0144 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | 1 mm², 2 mm², .75 mm², 1.5 mm² | 18 AWG, 14 AWG, 16 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1062-16-1222 | Product Drawing 3D PDF | Socket | 1.5 mm | 16 – 12 AWG | 1. – 2.5 mm² | No | Family Seal or Unsealed | 2.5 mm², 1 mm², 1.5 mm² | 16 AWG, 14 AWG, 12 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1062-16-0622 | Product Drawing 3D PDF | Socket | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | .5 mm², .75 mm², 1 mm² | 16 AWG, 20 AWG, 18 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1060-16-0622 | Product Drawing 3D PDF | Pin | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | .75 mm², .5 mm², 1 mm² | 20 AWG, 16 AWG, 18 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1062-16-0177 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | 1 mm², 1.5 mm², .75 mm², 2 mm² | 14 AWG, 16 AWG, 18 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1060-16-0688 | Product Drawing 3D PDF | Pin | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | 1 mm², .75 mm², .5 mm² | 16 AWG, 18 AWG, 20 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1062-16-0644 | Product Drawing 3D PDF | Socket | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | 1 mm², .5 mm², .75 mm² | 16 AWG, 18 AWG, 20 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1062-16-1422 | Product Drawing 3D PDF | Socket | 1.5 mm | 16 – 12 AWG | 1. – 2.5 mm² | No | Family Seal or Unsealed | 1.5 mm², 1 mm², 2.5 mm² | 16 AWG, 14 AWG, 12 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1060-14-0122 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | - | 1.5 mm², 1 mm², .75 mm², 2 mm² | 18 AWG, 16 AWG, 14 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1060-14-0144 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | - | 1 mm², 2 mm², .75 mm², 1.5 mm² | 16 AWG, 14 AWG, 18 AWG | Nickel (Ni) | 150 °C | -55 – 150 °C |
| 1060-16-0677 | Product Drawing 3D PDF | Pin | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | .5 mm², 1 mm², .75 mm² | 20 AWG, 16 AWG, 18 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1060-16-0722 | Product Drawing 3D PDF | Pin | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | 1.5 mm², 2 mm², 1 mm², .75 mm² | 16 AWG, 14 AWG, 18 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1062-14-0144 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | - | 1.5 mm², .75 mm², 2 mm², 1 mm² | 18 AWG, 14 AWG, 16 AWG | Nickel (Ni) | 150 °C | -55 – 150 °C |
| 1062-16-0144 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | .75 mm², 1.5 mm², 1 mm², 2 mm² | 18 AWG, 14 AWG, 16 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1062-16-0688 | Product Drawing 3D PDF | Socket | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | .5 mm², .75 mm², 1 mm² | 16 AWG, 18 AWG, 20 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1062-16-0722 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | 1.5 mm², 2 mm², 1 mm², .75 mm² | 18 AWG, 14 AWG, 16 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |
| 1062-16-0988 | Product Drawing 3D PDF | Socket | 1.5 mm | 18 – 14 AWG | .75 – 2 mm² | No | Family Seal or Unsealed | 1.5 mm², 2 mm², 1 mm², .75 mm² | 14 AWG, 16 AWG, 18 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1060-16-0644 | Product Drawing 3D PDF | Pin | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | .75 mm², .5 mm², 1 mm² | 20 AWG, 18 AWG, 16 AWG | Nickel (Ni) | 125 °C | -55 – 150 °C |
| 1062-16-0677 | Product Drawing 3D PDF | Socket | 1.5 mm | 20 – 16 AWG | .5 – 1 mm² | No | Family Seal or Unsealed | 1 mm², .5 mm², .75 mm² | 16 AWG, 18 AWG, 20 AWG | Nickel (Ni) | 125 °C | -55 – 125 °C |