Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Electrical Characteristics
-
Resistance Value (Ω)
10K, 3K, 5K
-
Input Voltage (Max) (VDC)
25
-
Operating Wiper Current (max) (mA)
1
Body Features
-
Case Material
AL
-
Product Weight (g)
500
Dimensions
-
Repeatability (mm)
.01
-
Product Diameter (in)
1.38
-
Full Stroke Range (mm)
75, 100, 150, 225, 300, 360, 450, 500, 600, 750
-
Full Stroke Range (in)
3, 4, 6, 9, 12, 14, 18, 20, 24, 30
Usage Conditions
-
Operating Temperature Range
-30 – 100 °C [ -22 – 212 °F ]
Operation/Application
-
Operating Speed (in/sec)
200
-
Vibration Resistance
10G's, 10 – 2000Hz
Other
-
Linearity (%)
.04, .05, .06, .07, .08, .1
-
Life Expectancy (Cycles)
50000000
Reference Number
-
TE Internal Number
CAT-LDP0002