Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Taped & Reeled
Electrical Characteristics
-
Self Resonant Frequency (MHz)
3700, 2100, 700, 4500, 3500, 350, 1300, 1400, 300, 2300, 3400, 750, 450, 1900, 280, 1100, 500, 3900, 5500, 250, 3200, 1600, 1200, 1000, 4000, 2700, 900, 5000, 3600, 3000, 1500, 550, 2200, 2000, 10000, 1700, 600, 800, 6000, 400
-
Inductance (µH)
.022, .012, .12, .002, .0015, .0082, .33, .0068, .056, .015, .0075, .47, .0012, .0024, .018, .0016, .0036, .0062, .039, .15, .27, .36, .001, .0022, .0018, .0033, .0039, .068, .0056, .01, .02, .0051, .033, .39, .18, .027, .43, .082, .0013, .047, .003, .0011, .1, .22, .0027, .0043, .0047, .043, .0091
-
Current Rating (Max) (mA)
400, 300, 150, 1000, 350, 900, 100, 700, 250, 600, 80, 200, 500, 800
-
DC Resistance (Ω)
3.4, .65, .45, .05, 1.4, .06, .1, .7, .85, 2, .35, 1.6, .26, .07, 3.7, .16, 1.2, .09, 2.5, 5, .12, 6, .15, .24, 2.6, 3.2, .5, 1.1, 3.6, .75, .4, 1, .13, .55, .25, 2.8, 1.9, .2, 3, 4.5, .8, .6, 3.5, .3, .08, 2.4, .18
-
Passive Component Tolerance (%)
.3, 5
Product Type Features
-
Element Type
Multilayer Metal Paste
-
Package Size Code
0402, 0603
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125
Dimensions
-
Product Length (mm)
1.6, 1
-
Product Length (in)
.062, .039
-
Product Width (mm)
.8, .5
-
Product Width (in)
.019, .031
-
Product Height (mm)
.8, .5
-
Product Height (in)
.019, .031
Other
-
Inductor Quality Factor
12, 6, 8, 10
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-LV2-3655