Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Assembly Type
Electrical Connector
-
Prewired
No
-
Circular Connector Shell Type
All Plastic
-
Assembly Requirement
Factory Assembled
-
Connector System
Cable-to-Cable
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug, Receptacle
-
Shell Type
Plastic
Configuration Features
-
Factory Installed Backshell
With
-
Keying & Polarized Position Locations
A, D, Normal
-
Number of Positions
4, 5, 8
-
Number of Power Positions
2, 3, 0
-
Number of Signal Positions
4, 5, 8
-
Contacts Preloaded
Yes
Electrical Characteristics
-
EMI & RFI Protection & Suppression Type
Shielding
-
Operating Voltage (VDC)
30, 50, 250
Body Features
-
Environmental Protection
IP67
-
Environmental Protection Type
Sealed
-
Primary Product Color
Black
-
O-Ring Material
Silicone Rubber
-
Product Weight
25 g [ .8832 oz ]
-
Shell Base Material
Plastic
-
Circular Connector Insulation Material Type
Low Fire Hazard Thermoplastic
-
Hermetically Sealed
Yes
Contact Features
-
Contact Current Rating (Max) (A)
.5, 2, 4
-
Reverse Gender
Yes
-
Circular Connector Contact Type
Pin, Socket
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Mating Alignment
With
-
Mating Retention Type
Threaded
-
Polarization Code
A, D, X
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
16, 17
Dimensions
-
Wire Size (mm²)
.0326, .258
-
Wire Size (AWG)
22, 24
Usage Conditions
-
IP Dust Sealing Level
6
-
IP Water Sealing Level
IP67
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Durability Rating (Cycles)
250
-
Circuit Application
Signal
-
Shielded
Yes
Industry Standards
-
Compatible With Approved Standards Products
IEC
Reference Number
-
TE Internal Number
CAT-M1-R4491