Product | TE Part # | Documents | Terminal Type | Mating Tab Width | Mating Tab Thickness | Terminal Transmits | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Primary Locking Feature | Interface Plating | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
---|
| 1-2177909-2 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .22 – .35 mm² | No | - | .3 mm², .25 mm², .2 mm² | 22 AWG, 24 AWG, 23 AWG | Clean Body | Gold (Au) | 140 °C, 105 °C, 85 °C, 170 °C, 150 °C, 145 °C, 130 °C, 80 °C, 90 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | -40 – 170 °C |
| 2141861-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 24 AWG | .13 – .22 mm² | No | - | .2 mm², .13 mm², .15 mm² | 26 AWG, 25 AWG, 24 AWG | Locking Lance | Silver (Ag) | 145 °C, 130 °C, 150 °C, 85 °C, 80 °C, 140 °C, 120 °C, 110 °C, 100 °C, 90 °C, 105 °C, 125 °C | - | -40 – 150 °C |
| 7-1452653-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .3 mm², .25 mm² | 22 AWG, 23 AWG | Locking Lance | Tin (Sn) | 100 °C, 110 °C, 125 °C, 85 °C, 80 °C, 90 °C, 105 °C, 130 °C, 120 °C | - | -40 – 130 °C |
| 2177908-3 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 25 AWG, 26 AWG | Clean Body | Silver (Ag) | 100 °C, 110 °C, 120 °C, 125 °C, 140 °C, 105 °C, 85 °C, 150 °C, 145 °C, 130 °C, 80 °C, 90 °C | - | -40 – 150 °C |
| 2141868-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | Yes | Single Wire Seal (SWS) | .13 mm², .15 mm² | 26 AWG, 25 AWG | Locking Lance | Silver (Ag) | 150 °C | 25.6 mm | -40 – 150 °C |
| 2321537-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 22 AWG | .35 mm² | Yes | Single Wire Seal (SWS) | .35 mm² | 22 AWG | Clean Body | Silver (Ag) | 120 °C, 110 °C, 100 °C, 105 °C, 85 °C, 125 °C, 80 °C, 90 °C | - | -40 – 125 °C |
| 1418762-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1.5 mm², 1 mm², 1.25 mm² | 17 AWG, 15 AWG, 16 AWG | Locking Lance | Silver (Ag) | 140 °C, 105 °C, 80 °C, 130 °C, 90 °C, 125 °C, 110 °C, 120 °C, 100 °C, 85 °C, 150 °C, 145 °C | - | -40 – 150 °C |
| 2321537-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 18 – 17 AWG | .75 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .75 mm² | 17 AWG, 18 AWG | Clean Body | Silver (Ag) | 125 °C, 120 °C, 80 °C, 100 °C, 90 °C, 110 °C, 85 °C, 105 °C | - | -40 – 125 °C |
| 1-1823034-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | .8 mm | 41 – 100 A (High Power) | 5 AWG | 16 mm² | No | - | 16 mm² | 5 AWG | Locking Lance | Tin (Sn) | 120 °C, 110 °C, 125 °C, 100 °C, 105 °C, 130 °C, 80 °C, 85 °C, 90 °C | - | -40 – 130 °C |
| 2141868-2 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 AWG | .13 mm² | Yes | Single Wire Seal (SWS) | .13 mm² | 26 AWG | Locking Lance | Gold (Au) | 140 °C, 105 °C, 85 °C, 100 °C, 150 °C, 145 °C, 130 °C, 90 °C, 80 °C, 125 °C, 120 °C, 110 °C | 25.6 mm | -40 – 150 °C |
| 1418850-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm², 1.5 mm², 1 mm² | 17 AWG, 15 AWG, 16 AWG | Clean Body | Gold (Au) | 130 °C, 105 °C, 120 °C, 125 °C, 100 °C, 110 °C, 145 °C, 80 °C, 90 °C, 140 °C, 150 °C, 85 °C | - | -40 – 150 °C |
| 2141864-2 | Product Drawing 3D PDF | Tab | 1.2 mm | .64 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .15 mm², .13 mm² | 25 AWG, 26 AWG | Locking Lance | Gold (Au) | 80 °C, 85 °C, 110 °C, 130 °C, 145 °C, 140 °C, 90 °C, 100 °C, 120 °C, 125 °C, 105 °C, 150 °C | - | -40 – 150 °C |
| 2141970-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 24 AWG | .13 – .22 mm² | Yes | Single Wire Seal (SWS) | .13 mm², .2 mm², .15 mm² | 24 AWG, 26 AWG, 25 AWG | Locking Lance | Gold (Au) | 145 °C, 130 °C, 110 °C, 80 °C, 140 °C, 105 °C, 85 °C, 150 °C, 120 °C, 125 °C, 90 °C, 100 °C | - | -40 – 150 °C |
| 5-1418758-2 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .25 mm², .3 mm² | 23 AWG, 22 AWG | Locking Lance | Gold (Au) | 105 °C, 130 °C, 150 °C, 80 °C, 90 °C, 145 °C, 100 °C, 120 °C, 110 °C, 125 °C, 85 °C, 140 °C | - | -40 – 150 °C |
| 7-1452656-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 19 AWG, 18 AWG, 20 AWG | Locking Lance | Tin (Sn) | 100 °C, 130 °C, 80 °C, 90 °C, 110 °C, 105 °C, 85 °C, 120 °C, 125 °C | - | -40 – 130 °C |
| 2141864-1 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 26 AWG, 25 AWG | Locking Lance | Tin (Sn) | 130 °C, 90 °C, 125 °C, 120 °C, 105 °C, 80 °C, 110 °C, 100 °C, 85 °C | - | -40 – 130 °C |
| 7-1452659-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 25 – 40 A (Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1.25 mm², 1 mm², 1.5 mm² | 17 AWG, 15 AWG, 16 AWG | Locking Lance | Gold (Au) | 90 °C, 80 °C, 105 °C, 140 °C, 100 °C, 110 °C, 120 °C, 125 °C, 85 °C, 130 °C, 150 °C, 145 °C | - | -40 – 150 °C |
| 2141970-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 24 AWG | .13 – .22 mm² | Yes | Single Wire Seal (SWS) | .13 mm², .15 mm², .2 mm² | 25 AWG, 24 AWG, 26 AWG | Locking Lance | Silver (Ag) | 85 °C, 150 °C, 145 °C, 130 °C, 90 °C, 80 °C, 140 °C, 105 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | -40 – 150 °C |
| 2141861-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 24 AWG | .13 – .22 mm² | No | - | .2 mm², .13 mm², .15 mm² | 26 AWG, 24 AWG, 25 AWG | Locking Lance | Gold (Au) | 125 °C, 120 °C, 110 °C, 100 °C, 80 °C, 90 °C, 145 °C, 150 °C, 130 °C, 105 °C, 85 °C, 140 °C | - | -40 – 150 °C |
| 1718348-2 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .3 mm², .25 mm² | 23 AWG, 22 AWG | Clean Body | Gold (Au) | 100 °C, 80 °C, 130 °C, 90 °C, 150 °C, 145 °C, 110 °C, 125 °C, 120 °C, 85 °C, 140 °C, 105 °C | - | -40 – 150 °C |
| 1452503-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG | Clean Body | Gold (Au) | 110 °C, 100 °C, 125 °C, 90 °C, 145 °C, 80 °C, 130 °C, 120 °C, 150 °C, 105 °C, 85 °C, 140 °C | - | -40 – 150 °C |
| 1418844-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .3 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm², .2 mm² | 22 AWG, 23 AWG, 24 AWG | Clean Body | Gold (Au) | 140 °C, 90 °C, 80 °C, 145 °C, 110 °C, 85 °C, 130 °C, 105 °C, 120 °C, 125 °C, 100 °C, 150 °C | - | -40 – 150 °C |
| 1718350-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .5 mm², .75 mm² | 18 AWG, 20 AWG, 19 AWG | Clean Body | Silver (Ag) | 150 °C, 130 °C, 145 °C, 90 °C, 80 °C, 120 °C, 110 °C, 100 °C, 140 °C, 105 °C, 85 °C, 125 °C | - | -40 – 150 °C |
| 2177610-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .62 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | Yes | Single Wire Seal (SWS) | 1 mm², 1.5 mm², 1.25 mm² | 16 AWG, 15 AWG, 17 AWG | Clean Body | Silver (Ag) | 150 °C | 26 mm | -40 – 150 °C |
| 1418850-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | Yes | Single Wire Seal (SWS) | 1 mm², 1.5 mm², 1.25 mm² | 15 AWG, 17 AWG, 16 AWG | Clean Body | Tin (Sn) | 100 °C, 130 °C, 90 °C, 80 °C, 110 °C, 125 °C, 120 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 1418844-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm² | 23 AWG, 22 AWG | Clean Body | Tin (Sn) | 105 °C, 85 °C, 130 °C, 125 °C, 90 °C, 80 °C, 110 °C, 100 °C, 120 °C | - | -40 – 130 °C |
| 1534594-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .3 mm², .25 mm² | 23 AWG, 22 AWG | Clean Body | Gold (Au) | 150 °C, 130 °C, 145 °C, 80 °C, 90 °C, 110 °C, 100 °C, 125 °C, 85 °C, 140 °C, 120 °C, 105 °C | - | -40 – 150 °C |
| 1534594-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .25 mm², .3 mm² | 23 AWG, 22 AWG | Clean Body | Silver (Ag) | 90 °C, 125 °C, 85 °C, 105 °C, 140 °C, 100 °C, 110 °C, 120 °C, 80 °C, 130 °C, 150 °C, 145 °C | - | -40 – 150 °C |
| 1452503-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1.5 mm², 1.25 mm², 1 mm² | 17 AWG, 16 AWG, 15 AWG | Clean Body | Tin (Sn) | 110 °C, 100 °C, 125 °C, 90 °C, 80 °C, 130 °C, 85 °C, 120 °C, 105 °C | - | -40 – 130 °C |
| 5-1418758-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .3 mm², .25 mm² | 22 AWG, 23 AWG | Locking Lance | Silver (Ag) | 85 °C, 125 °C, 120 °C, 100 °C, 150 °C, 90 °C, 80 °C, 105 °C, 110 °C, 140 °C, 145 °C, 130 °C | - | -40 – 150 °C |
| 2141114-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm² | 23 AWG, 22 AWG | Clean Body | Silver (Ag) | 150 °C | 25.5 mm | -40 – 150 °C |
| 2141116-1 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 20 AWG, 18 AWG, 19 AWG | Clean Body | Tin (Sn) | 130 °C | 25.5 mm | -40 – 130 °C |
| 2141864-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .13 mm², .15 mm² | 26 AWG, 25 AWG | Locking Lance | Silver (Ag) | 130 °C, 145 °C, 150 °C, 125 °C, 120 °C, 100 °C, 110 °C, 90 °C, 80 °C, 140 °C, 105 °C, 85 °C | - | -40 – 150 °C |
| 7-1452656-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .5 mm², .75 mm² | 18 AWG, 20 AWG, 19 AWG | Locking Lance | Silver (Ag) | 85 °C, 100 °C, 110 °C, 120 °C, 125 °C, 80 °C, 90 °C, 105 °C, 140 °C, 130 °C, 150 °C, 145 °C | - | -40 – 150 °C |
| 1534594-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .3 mm², .25 mm² | 22 AWG, 23 AWG | Clean Body | Tin (Sn) | 120 °C, 100 °C, 125 °C, 90 °C, 110 °C, 130 °C, 85 °C, 105 °C, 80 °C | - | -40 – 130 °C |
| 1418762-1 | Product Drawing 3D PDF | Tab | 1.15 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1 mm², 1.25 mm², 1.5 mm² | 16 AWG, 17 AWG, 15 AWG | Locking Lance | Tin (Sn) | 130 °C | 25.5 mm | -40 – 130 °C |
| 1418844-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | Yes | Single Wire Seal (SWS) | .3 mm², .25 mm² | 22 AWG, 23 AWG | Clean Body | Silver (Ag) | 130 °C, 150 °C, 140 °C, 120 °C, 90 °C, 80 °C, 145 °C, 110 °C, 100 °C, 125 °C, 105 °C, 85 °C | - | -40 – 150 °C |
| 1418850-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm², 1.5 mm², 1 mm² | 16 AWG, 15 AWG, 17 AWG | Clean Body | Silver (Ag) | 140 °C, 90 °C, 80 °C, 110 °C, 100 °C, 125 °C, 120 °C, 85 °C, 105 °C, 130 °C, 145 °C, 150 °C | - | -40 – 150 °C |
| 1452503-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1 mm², 1.25 mm², 1.5 mm² | 17 AWG, 15 AWG, 16 AWG | Clean Body | Silver (Ag) | 120 °C, 140 °C, 110 °C, 100 °C, 125 °C, 90 °C, 80 °C, 145 °C, 130 °C, 150 °C, 105 °C, 85 °C | - | -40 – 150 °C |
| 1718348-1 | Product Drawing 3D PDF | Tab | 1.2 mm | .62 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .25 mm², .3 mm² | 22 AWG, 23 AWG | Clean Body | Tin (Sn) | 130 °C | 24.5 mm | -40 – 130 °C |
| 1718348-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .62 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .25 mm², .3 mm² | 22 AWG, 23 AWG | Clean Body | Silver (Ag) | 110 °C, 80 °C, 130 °C, 90 °C, 100 °C, 125 °C, 120 °C, 85 °C, 105 °C | - | -40 – 130 °C |
| 1718350-1 | Product Drawing 3D PDF | Tab | 1.2 mm | .62 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .5 mm², .75 mm² | 19 AWG, 20 AWG, 18 AWG | Clean Body | Tin (Sn) | 130 °C | 24.5 mm | -40 – 130 °C |
| 1718350-2 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .6 mm², .5 mm² | 19 AWG, 20 AWG, 18 AWG | Clean Body | Gold (Au) | 125 °C, 120 °C, 110 °C, 100 °C, 140 °C, 105 °C, 150 °C, 85 °C, 145 °C, 130 °C, 90 °C, 80 °C | - | -40 – 150 °C |
| 1670144-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 19 AWG, 20 AWG, 18 AWG | Clean Body | Tin (Sn) | 125 °C, 120 °C, 100 °C, 105 °C, 85 °C, 80 °C, 110 °C, 130 °C, 90 °C | - | -40 – 130 °C |
| 1670144-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .75 mm², .6 mm² | 20 AWG, 19 AWG, 18 AWG | Clean Body | Gold (Au) | 130 °C, 145 °C, 90 °C, 80 °C, 85 °C, 150 °C, 105 °C, 125 °C, 110 °C, 120 °C, 100 °C, 140 °C | - | -40 – 150 °C |
| 1670144-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .6 mm², .5 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Silver (Ag) | 150 °C, 130 °C, 145 °C, 90 °C, 80 °C, 125 °C, 110 °C, 120 °C, 100 °C, 140 °C, 105 °C, 85 °C | - | -40 – 150 °C |
| 1670146-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .6 mm², .5 mm², .75 mm² | 20 AWG, 18 AWG, 19 AWG | Clean Body | Tin (Sn) | 100 °C, 110 °C, 105 °C, 120 °C, 125 °C, 90 °C, 80 °C, 130 °C, 85 °C | - | -40 – 130 °C |
| 1670146-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .75 mm², .5 mm², .6 mm² | 20 AWG, 18 AWG, 19 AWG | Clean Body | Gold (Au) | 120 °C, 105 °C, 150 °C, 130 °C, 145 °C, 80 °C, 90 °C, 125 °C, 100 °C, 110 °C, 85 °C, 140 °C | - | -40 – 150 °C |
| 1670146-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .75 mm², .6 mm² | 19 AWG, 20 AWG, 18 AWG | Clean Body | Silver (Ag) | 120 °C, 125 °C, 100 °C, 110 °C, 105 °C, 85 °C, 140 °C, 150 °C, 145 °C, 130 °C, 80 °C, 90 °C | - | -40 – 150 °C |
| 2141116-3 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .6 mm², .5 mm², .75 mm² | 19 AWG, 20 AWG, 18 AWG | Clean Body | Silver (Ag) | 150 °C | 25.5 mm | -40 – 150 °C |
| 2141861-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 24 AWG | .13 – .22 mm² | No | - | .15 mm², .13 mm², .2 mm² | 24 AWG, 26 AWG, 25 AWG | Locking Lance | Tin (Sn) | 125 °C, 110 °C, 120 °C, 100 °C, 105 °C, 85 °C, 80 °C, 90 °C, 130 °C | - | -40 – 130 °C |
| 2141868-1 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | Yes | Single Wire Seal (SWS) | .13 mm², .15 mm² | 26 AWG, 25 AWG | Locking Lance | Tin (Sn) | 130 °C | 25.6 mm | -40 – 130 °C |
| 2141970-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 26 – 24 AWG | .13 – .22 mm² | Yes | Single Wire Seal (SWS) | .2 mm², .13 mm², .15 mm² | 24 AWG, 26 AWG, 25 AWG | Locking Lance | Tin (Sn) | 125 °C, 130 °C, 80 °C, 90 °C, 85 °C, 105 °C, 100 °C, 110 °C, 120 °C | - | -40 – 130 °C |
| 2141114-1 | Product Drawing 3D PDF | Tab | 1.2 mm | .63 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm² | 22 AWG, 23 AWG | Clean Body | Tin (Sn) | 130 °C | 25.5 mm | -40 – 130 °C |
| 7-1452653-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .3 mm², .25 mm² | 22 AWG, 23 AWG | Locking Lance | Gold (Au) | 80 °C, 90 °C, 105 °C, 140 °C, 85 °C, 130 °C, 150 °C, 145 °C, 100 °C, 110 °C, 120 °C, 125 °C | - | -40 – 150 °C |
| 7-1452653-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .3 mm², .25 mm² | 23 AWG, 22 AWG | Locking Lance | Silver (Ag) | 100 °C, 110 °C, 125 °C, 120 °C, 80 °C, 90 °C, 85 °C, 130 °C, 140 °C, 105 °C, 150 °C, 145 °C | - | -40 – 150 °C |
| 7-1452656-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .5 mm², .75 mm² | 18 AWG, 20 AWG, 19 AWG | Locking Lance | Gold (Au) | 145 °C, 150 °C, 130 °C, 105 °C, 140 °C, 90 °C, 80 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | -40 – 150 °C |
| 7-1452659-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 25 – 40 A (Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1.5 mm², 1.25 mm², 1 mm² | 16 AWG, 15 AWG, 17 AWG | Locking Lance | Silver (Ag) | 85 °C, 90 °C, 80 °C, 145 °C, 150 °C, 130 °C, 125 °C, 120 °C, 110 °C, 100 °C, 140 °C, 105 °C | - | -40 – 150 °C |
| 2177908-1 | Product Drawing 3D PDF | Receptacle | .5 mm | .4 mm | 0 – 24 A (Low Power) | 26 – 25 AWG | .13 – .17 mm² | No | - | .15 mm², .13 mm² | 26 AWG, 25 AWG | Clean Body | Tin (Sn) | 85 °C, 105 °C, 100 °C, 90 °C, 80 °C | - | -40 – 105 °C |
| 5-1418760-1 | Product Drawing 3D PDF | Tab | 1.15 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .5 mm², .75 mm² | 19 AWG, 18 AWG, 20 AWG | Locking Lance | Tin (Sn) | 130 °C | 25.5 mm | -40 – 130 °C |
| 5-1418760-2 | Product Drawing 3D PDF | Tab | 1.15 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .5 mm², .75 mm² | 18 AWG, 20 AWG, 19 AWG | Locking Lance | Gold (Au) | 80 °C, 105 °C, 145 °C, 120 °C, 110 °C, 125 °C, 85 °C, 150 °C, 140 °C, 100 °C, 130 °C, 90 °C | - | -40 – 150 °C |
| 5-1418758-1 | Product Drawing 3D PDF | Tab | 1.15 mm | .6 mm | 0 – 24 A (Low Power) | 23 – 22 AWG | .25 – .35 mm² | No | - | .25 mm², .3 mm² | 23 AWG, 22 AWG | Locking Lance | Tin (Sn) | 130 °C | 25.5 mm | -40 – 130 °C |
| 5-1418760-3 | Product Drawing 3D PDF | Tab | 1.15 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .5 mm², .6 mm² | 18 AWG, 20 AWG, 19 AWG | Locking Lance | Silver (Ag) | 130 °C, 145 °C, 140 °C, 85 °C, 105 °C, 125 °C, 120 °C, 100 °C, 150 °C, 90 °C, 80 °C, 110 °C | - | -40 – 150 °C |
| 7-1452659-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .6 mm | 25 – 40 A (Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1 mm², 1.5 mm², 1.25 mm² | 15 AWG, 17 AWG, 16 AWG | Locking Lance | Tin (Sn) | 80 °C, 90 °C, 85 °C, 105 °C, 130 °C, 125 °C, 100 °C, 110 °C, 120 °C | - | -40 – 130 °C |