Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box & Carton
-
Packaging Quantity
350, 400, 200, 250, 700, 450, 900, 500, 300
Electrical Characteristics
-
Operating Voltage (VDC)
100
-
Operating Voltage (VAC)
100
-
Insulation Resistance (MΩ)
1000
Industry Standards
-
UL Rating
Recognized
-
UL Flammability Rating
UL 94V-0
-
Compatible With Agency/Standards Products
UL
-
Compatible With Approved Standards Products
UL E28476
Mechanical Attachment
-
PCB Mount Alignment
Without
-
Contact Retention Type Within Housing
Snap-In
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
Mating Retention Type
Contact Friction
Dimensions
-
Connector Height
12.4 mm [ .49 in ]
-
Connector Length (mm)
21.1, 10.9, 18.5, 8.4, 23.6, 13.5, 26.2, 28.7, 16
-
Connector Length (in)
.728, .33, .429, .531, .629, .83, 1.03, 1.129, .929
-
PCB Thickness (Recommended)
1.6 mm [ .06 in ]
-
Row-to-Row Spacing
2 mm [ .059 in ]
Contact Features
-
Contact Type
Socket
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Contact Mating Area Plating Material
Tin
-
Contact Current Rating (Max) (A)
1.5
Housing Features
-
Housing Material
PBT GF
-
Centerline (Pitch)
1.27 mm [ .05 in ]
Product Type Features
-
Ribbon Cable Connector Header Type
Shrouded
-
Connector Product Type
Housing
-
Connector System
Wire-to-Board
-
Connector & Housing Type
Plug
-
Connector & Contact Terminates To
Wire & Cable
Body Features
-
Daisy Chain
Without
-
Primary Product Color
Red
-
Connector Profile
Standard
Termination Features
-
Termination Method to Wire & Cable
Crimp & Snap
Configuration Features
-
Number of Positions
16, 12, 10, 14, 20, 18, 4, 6, 8
-
Number of Rows
2
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-M5833-C8684