Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Board-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
-
Ribbon Cable Connector Header Type
Shrouded
-
Connector & Housing Type
Plug
Configuration Features
-
Number of Positions
4, 6, 8, 10, 12, 14, 16, 18, 20
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
Electrical Characteristics
-
Operating Voltage (VAC)
100
-
Operating Voltage (VDC)
100
-
Insulation Resistance (MΩ)
1000
Body Features
-
Primary Product Color
Red
-
Connector Profile
Standard
-
Daisy Chain
Without
Contact Features
-
Contact Mating Area Plating Material Thickness
3 – 5 µm [ 118.11 – 196.85 µin ]
-
Contact Current Rating (Max) (A)
1, 1.5
-
PCB Contact Termination Area Plating Material Finish
Matte
-
PCB Contact Termination Area Plating Material Thickness
3 – 5 µm [ 118.11 – 196.85 µin ]
-
Contact Base Material
Copper Alloy, Phosphor Bronze
-
Contact Type
Pin
-
Mating Tab Width
.7 mm [ .028 in ]
-
Mating Tab Thickness
.4 mm [ .016 in ]
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Tin
-
Contact Underplating Material
Nickel
Termination Features
-
Rectangular Termination Post & Tail Width (mm)
.4, .5
-
Rectangular Termination Post & Tail Width (in)
.015, .02
-
Square Termination Post & Tail Dimension
.4 mm [ .016 in ]
-
Termination Post & Tail Length
3.1 mm [ .122 in ]
-
Rectangular Termination Post & Tail Thickness (mm)
.4, .5
-
Rectangular Termination Post & Tail Thickness (in)
.016, .02
Mechanical Attachment
-
Mating Alignment
With, Without
-
Mating Retention Type
Contact Friction
-
Contact Retention Type Within Housing
Press-Fit
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
Without, With
-
PCB Mount Retention Type
Kinked Solder Tails
-
PCB Mount Alignment
Without
-
Mating Retention
With
-
Connector Mounting Type
Board Mount
Housing Features
-
Housing Material
PA 4.6, PBT GF
-
Mating Entry Location
Top
-
Centerline (Pitch)
1.27 mm [ .05 in ]
Dimensions
-
Connector Height (mm)
4.6, 6.9
-
Connector Height (in)
.18, .27
-
Row-to-Row Spacing
2 mm [ .059 in ]
-
PCB Thickness (Recommended)
1.6 mm [ .062 in ]
-
Connector Length (mm)
3.81, 6.35, 8.3, 8.89, 10.8, 11.43, 13.4, 13.97, 15.9, 16.51, 18.5, 19.05, 21, 21.59, 23.5, 24.13, 26.1, 28.6
-
Connector Length (in)
.15, .25, .326, .35, .425, .45, .527, .55, .625, .65, .728, .75, .826, .85, .925, .95, 1.027, 1.125
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
-
Solder Process Feature
Board Standoff
-
Assembly Process Feature
Vacuum Tape
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
Compatible With Agency/Standards Products
UL
-
UL Rating
Recognized
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Reel, Box & Carton
-
Packaging Quantity
250, 2500
Reference Number
-
TE Internal Number
CAT-M5833-M2934