Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box & Carton, Reel
-
Packaging Quantity
250, 2500
Industry Standards
-
UL Rating
Recognized
-
Compatible With Approved Standards Products
UL E28476
-
UL Flammability Rating
UL 94V-0
-
Compatible With Agency/Standards Products
UL
Contact Features
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Shape & Form
Dual Beam
-
Contact Type
Pin
-
Contact Mating Area Plating Material Thickness
3 – 5 µm [ 118.11 – 196.85 µin ]
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Wire Contact Termination Area Plating Thickness
3 – 5 µm [ 118.11 – 196.85 µin ]
-
Wire Contact Termination Area Plating Material Finish
Matte
-
PCB Contact Termination Area Plating Material
Tin
-
Mating Tab Width
.7 mm [ .028 in ]
-
Contact Underplating Material
Nickel
-
Mating Tab Thickness
.4 mm [ .016 in ]
-
Contact Mating Area Plating Material
Tin
-
Contact Current Rating (Max) (A)
1.5
Mechanical Attachment
-
PCB Mount Alignment
Without
-
Contact Retention Type Within Housing
Press-Fit
-
Mating Alignment
With
-
PCB Mount Retention
Without
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
Mating Retention Type
Contact Friction
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Dimensions
-
Connector Height
6.8 mm [ .27 in ]
-
Wire Size (mm²)
.08 – .09
-
Wire Size (AWG)
28
-
Connector Length (mm)
13.6, 34, 23.8, 16.2, 21.3, 18.7, 11.1, 26.3, 28.9, 8.6
-
Connector Length (in)
.437, .838, .736, 1.338, 1.138, 1.035, .937, .638, .338, .535
-
Compatible Insulation Diameter Range
.8 – 1 mm [ .035 – .039 in ]
-
Row-to-Row Spacing
2 mm [ .059 in ]
Housing Features
-
Housing Material
PBT GF
-
Centerline (Pitch)
1.27 mm [ .05 in ]
Body Features
-
Daisy Chain
With
-
Primary Product Color
Red
-
Connector Profile
Standard
Electrical Characteristics
-
Operating Voltage (VAC)
100
-
Operating Voltage (VDC)
100
-
Insulation Resistance (MΩ)
1000
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
-
Termination Method to PCB
Through Hole - Solder
Product Type Features
-
Connector Product Type
Connector Assembly
-
Ribbon Cable Connector Header Type
Shrouded
-
Ribbon Cable Connector Type
Male-On-Wire
-
Connector System
Cable-to-Board
-
Connector & Housing Type
Plug
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
16, 12, 10, 14, 20, 18, 4, 24, 6, 8
-
PCB Mount Orientation
Vertical
-
Number of Rows
2
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-M5833-M2934A