Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Sealable | Mating Tab Width | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Connector Position Assurance Capable | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range |
---|
| 368454-2 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | - | No | 6.35 mm, 2.28 mm | - | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2109134-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 16 | Housing for Female Terminals | 3.5 mm | No | 1.5 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 80 °C, 70 °C | 12 V | No | On the Terminal | - | -40 – 80 °C |
| 2109220-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 12 | Housing for Female Terminals | 4.2 mm, 6 mm | Yes | 2.8 mm, .64 mm | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 105 °C, 75 °C, 110 °C, 120 °C, 100 °C, 85 °C, 80 °C, 90 °C | 12 V | No | On the Terminal | - | -40 – 120 °C |
| 2822343-2 | Product Drawing 3D PDF | Wire-to-Wire | 7 | Housing for Female Terminals | 2 mm | Yes | .8 mm | - | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 75 °C, 90 °C, 70 °C, 100 °C, 85 °C, 105 °C | - | No | Integrated in Housing | - | -40 – 105 °C |
| 936195-3 | Product Drawing 3D PDF | - | 76 | Housing for Female Terminals | 4 mm | No | 2.3 mm | 6 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 80 °C, 70 °C, 85 °C | - | No | Integrated in Housing | - | -40 – 85 °C |
| 936346-1 | Product Drawing 3D PDF | Wire-to-Panel | 33 | Housing for Male Terminals | 4 mm | No | 2.28 mm, 2.8 mm | 4 | White | Wire & Cable | - | Signal | Panel Mount | - | - | No | Integrated in Housing | - | - |
| 1743089-2 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Female Terminals | 4 mm | No | 2.3 mm, 6.3 mm, 1 mm | 3 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 80 °C | - | No | Integrated in Housing | - | -40 – 80 °C |
| 174921-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 3.5 mm | No | 1.8 mm | 1 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 100 °C, 80 °C, 90 °C, 85 °C, 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 7-936321-3 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Board | 32 | Housing for Female Terminals | 6 mm, 4 mm | No | 6.3 mm, 2.3 mm | 2, 4 | Gray | - | - | Power & Signal | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 75 °C | 12 V | No | Integrated in Housing | - | -40 – 80 °C |
| 1-1743680-2 | Product Drawing 3D PDF | Cable-to-Panel | 21 | Housing for Female Terminals | - | No | 1.01 mm, 2.28 mm, 2.8 mm | - | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1743098-1 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Female Terminals | 2.5 mm, 4 mm | No | 2.3 mm, 1 mm | 3 | White | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2-936195-3 | Product Drawing 3D PDF | - | 76 | Housing for Female Terminals | 4 mm | No | 2.3 mm | 6 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 80 °C, 85 °C, 70 °C | - | No | Integrated in Housing | - | -40 – 85 °C |
| 2287871-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 24 | Housing for Male Terminals | 2.2 mm | No | - | 3 | Natural | Wire & Cable | 30 A, 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | A | -40 – 105 °C |
| 85112-1 | Product Drawing 3D PDF | Wire-to-Wire | 13 | Housing for Female Terminals | - | No | 6.3 mm, 1.8 mm | 2 | White | - | - | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | - | - | - |
| 936473-3 | Product Drawing 3D PDF | Wire-to-Wire | 20 | Housing for Female Terminals | 2.5 mm | No | 1 mm | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | 3 | - |
| 284159-3 | Product Drawing 3D PDF | Wire-to-Board | 12 | Housing for Female Terminals | 5 mm, 3.5 mm | No | 2.8 mm, 1.8 mm | 2 | Green | Wire & Cable | 7.5 A, 35 A, 15 A | Power & Signal | Cable Mount (Free-Hanging) | 85 °C, 70 °C, 75 °C, 80 °C | 12 V, 24 V | No | On the Terminal | - | -30 – 105 °C |
| 1-1743098-8 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Female Terminals | 2.5 mm | No | 1.1 mm | 3 | Blue | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C | - | No | Integrated in Housing | - | -40 – 80 °C |
| 1-936429-2 | 3D PDF | Wire-to-Wire | 42 | Housing for Male Terminals | 5 mm, 4 mm | Yes | 2.8 mm, 1.6 mm | 5 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | 12 V | No | Integrated in Housing | - | - |
| 368136-6 | Product Drawing 3D PDF | Wire-to-Wire | 26 | Housing for Female Terminals | 3 mm | No | 1 mm, 1.8 mm | 4 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 85 °C, 80 °C, 75 °C, 70 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 85218-1 | Product Drawing 3D PDF | Wire-to-Wire | 11 | Housing for Female Terminals | - | No | 2.8 mm, 1.7 mm | 3 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 368134-6 | 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | 3 mm | No | 1 mm, 1.8 mm | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | - | No | - | - | -30 – 105 °C |
| 284127-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 9 | Housing for Female Terminals | 3.5 mm | No | 1.7 mm | 1 | Natural | Wire & Cable | 9 A | Signal | Cable Mount (Free-Hanging) | 85 °C, 125 °C, 120 °C, 105 °C, 100 °C, 110 °C, 90 °C, 75 °C, 80 °C, 70 °C | 12 V, 24 V | No | On the Terminal | Neutral | -30 – 125 °C |
| 1897499-1 | Product Drawing 3D PDF | Wire-to-Panel | 18 | Housing for Male Terminals | - | No | 2.28 mm, 1.01 mm | 2 | White | - | - | Signal | Panel Mount | - | - | No | Integrated in Housing | - | - |
| 936280-1 | Product Drawing 3D PDF | Wire-to-Panel | 33 | Housing for Male Terminals | - | No | 2.28 mm, 2.8 mm | - | White | - | - | Signal | Panel Mount | - | - | No | Integrated in Housing | - | - |
| 2109335-2 | Product Drawing 3D PDF | Wire-to-Wire | 50 | Housing for Male Terminals | - | No | .64 mm | - | Black | - | - | Signal | Panel Mount | 75 °C, 80 °C, 70 °C, 85 °C | 12 V | No | On the Terminal | - | -40 – 85 °C |
| 2287450-1 | Product Drawing 3D PDF | Wire-to-Wire | 56 | Housing for Male Terminals | 2.2 mm, 4 mm | No | .64 mm | 4, 6 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 90 °C, 80 °C, 75 °C, 110 °C, 105 °C, 85 °C, 125 °C, 120 °C, 100 °C, 70 °C | - | No | Integrated in Housing | A | -40 – 125 °C |
| 1743636-2 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Female Terminals | 4 mm | Yes | 1.6 mm | 5 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 105 °C, 90 °C, 80 °C, 75 °C, 85 °C, 120 °C, 110 °C, 100 °C, 70 °C | - | No | On the Terminal | - | -40 – 120 °C |
| 85110-1 | Product Drawing 3D PDF | Wire-to-Wire | 11 | Housing for Male Terminals | - | No | 1.8 mm, 6.3 mm | 2 | White | - | - | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | - | - | - |
| 2287872-1 | Product Drawing 3D PDF | Wire-to-Wire | 24 | Housing for Female Terminals | 2.2 mm | No | .64 mm, 2.8 mm, 2.3 mm | 3 | Natural | Wire & Cable | 30 A, 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 12 V, 24 V | No | Integrated in Housing | A | -40 – 130 °C |
| 917975-2 | Product Drawing 3D PDF | Wire-to-Board | 12 | Housing for Female Terminals | 3 mm | No | 1 mm | 2 | Gray | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 105 °C, 70 °C, 100 °C, 85 °C, 80 °C, 90 °C, 75 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 936363-2 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Board | 10 | Housing for Female Terminals | 4 mm | No | 2.3 mm | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 75 °C | - | No | Integrated in Housing | - | -40 – 80 °C |
| 1743086-2 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Male Terminals | 2.5 mm, 4 mm | No | 6.3 mm, 1 mm, 2.3 mm | 3 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 174927-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Female Terminals | 3.5 mm, 8.5 mm | No | 1.8 mm, .64 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 105 °C, 100 °C, 85 °C, 75 °C, 80 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 2-1743095-4 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Male Terminals | 4 mm, 2.5 mm | No | 2.3 mm, 1 mm | 3 | Brown | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | - | Yes | Integrated in Housing | - | -35 – 105 °C |
| 1-85216-1 | Product Drawing 3D PDF | Wire-to-Wire | 11 | Housing for Male Terminals | 3.5 mm | No | 1.8 mm, 3 mm | 3 | Natural | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | B | - |
| 1-936366-1 | 3D PDF | Wire-to-Panel | 25 | Housing for Male Terminals | - | No | 2.28 mm | - | White | - | - | Signal | Panel Mount | - | - | No | Integrated in Housing | - | - |
| 2287450-2 | Product Drawing 3D PDF | Wire-to-Wire | 56 | Housing for Male Terminals | 4 mm, 2.2 mm | No | - | 6, 4 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 75 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C, 70 °C, 90 °C | - | No | Integrated in Housing | B | -40 – 125 °C |
| 2109131-1 | 3D PDF | Wire-to-Device, Wire-to-Board | 18 | Housing for Female Terminals | 3.5 mm | No | 1.5 mm | 2 | White | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 75 °C, 70 °C | 12 V | Yes | On the Terminal | - | -40 – 80 °C |
| 936227-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | - | 4 mm | No | 2.3 mm | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | - | - | - |
| 936409-2 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Male Terminals | 2.5 mm | No | 2.8 mm, 2.3 mm, 1 mm | 3 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 80 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -40 – 80 °C |
| 1-1743089-3 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Female Terminals | 2.5 mm, 4 mm | No | 6.3 mm, 1 mm, 2.3 mm | 3 | Gray | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 80 °C | - | No | Integrated in Housing | - | -40 – 80 °C |
| 1-936321-2 | Product Drawing 3D PDF | Wire-to-Wire | 32 | Housing for Female Terminals | 4 mm | No | 4.8 mm, 2.28 mm | - | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 85218-3 | Product Drawing 3D PDF | Wire-to-Wire | 11 | Housing for Female Terminals | 3.5 mm, 5.25 mm | No | 1.8 mm, 2.8 mm | 3 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 70 °C, 75 °C | 12 V | No | Integrated in Housing | - | -40 – 80 °C |
| 1743089-9 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Female Terminals | 4 mm, 2.5 mm | No | 6.35 mm, 1 mm, 2.3 mm | 3 | Purple | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1743611-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 3.4 mm | No | 1.6 mm | 4 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 80 °C, 70 °C | 12 V | No | On the Terminal | - | -40 – 80 °C |
| 2005431-6 | Product Drawing 3D PDF | Wire-to-Wire | 34 | Housing for Female Terminals | 4 mm, 2.2 mm | No | 2.3 mm, .64 mm | 2, 3 | Red | - | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 80 °C, 90 °C, 85 °C, 105 °C, 125 °C, 70 °C, 100 °C, 110 °C, 120 °C | - | No | On the Terminal | - | -40 – 125 °C |
| 2219501-2 | Product Drawing 3D PDF | Wire-to-Board | 4 | Housing for Female Terminals | 3.2 mm | No | 1.5 mm | 2 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 368451-4 | Product Drawing 3D PDF | Wire-to-Wire | 14 | Housing for Female Terminals | - | No | 6.35 mm, 2.28 mm | - | Brown | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 368497-3 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | - | No | 2.28 mm, 6.35 mm | - | Gray | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1743531-1 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Female Terminals | 2.5 mm, 4 mm | No | 1 mm | 3 | Natural | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C | - | No | Integrated in Housing | - | -40 – 80 °C |
| 3-936195-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 76 | Housing for Female Terminals | 4 mm | No | 2.3 mm | 6 | Brown | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 75 °C | - | No | Integrated in Housing | - | -40 – 80 °C |
| 2005575-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Board | 38 | Housing for Female Terminals | 3.4 mm | No | 1.5 mm | 4 | White | - | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 80 °C, 70 °C | 12 V | No | On the Terminal | - | -40 – 80 °C |
| 2005044-2 | Product Drawing 3D PDF | - | 39 | Housing for Female Terminals | 4 mm | No | 2.28 mm, 6.35 mm | 3 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2-1743086-9 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Male Terminals | 4 mm, 2.5 mm | No | 1 mm, 2.3 mm, 5.8 mm | 3 | Purple | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 368134-1 | 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | 3 mm | No | 1 mm, 1.8 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | - | No | - | - | -30 – 105 °C |
| 2109340-2 | Product Drawing 3D PDF | Wire-to-Wire | 50 | Housing for Female Terminals | - | No | .64 mm | - | Black | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 85 °C, 75 °C, 80 °C | 12 V | No | On the Terminal | - | -40 – 85 °C |
| 2219228-4 | Product Drawing 3D PDF | Wire-to-Wire | 45 | Housing for Male Terminals | 2.5 mm | No | 1 mm, 2.3 mm | 3 | Brown | - | - | Signal | Panel Mount | 70 °C, 80 °C, 75 °C | - | No | Integrated in Housing | - | -40 – 80 °C |
| 2287452-2 | Product Drawing 3D PDF | Wire-to-Wire | 56 | Housing for Female Terminals | 4 mm, 2.2 mm | No | .64 mm | 4, 6 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 80 °C, 90 °C, 70 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | No | Integrated in Housing | B | -40 – 125 °C |
| 936352-2 | Product Drawing 3D PDF | Wire-to-Wire | 40 | Housing for Female Terminals | 4 mm, 6 mm | No | 2.36 mm, 2.28 mm | - | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 936405-2 | Product Drawing 3D PDF | Wire-to-Wire | 39 | Housing for Female Terminals | 4 mm, 2.5 mm | No | 1 mm, 2.8 mm, 2.3 mm | 3 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 80 °C | 12 V | No | Integrated in Housing | I | -40 – 80 °C |
| 2005040-2 | Product Drawing 3D PDF | Wire-to-Wire | 30 | Housing for Female Terminals | 4 mm | No | 2.3 mm | 3 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -40 – 80 °C |
| 2287452-1 | Product Drawing 3D PDF | Wire-to-Wire | 56 | Housing for Female Terminals | 4 mm, 2.2 mm | No | .64 mm | 4, 6 | Natural | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 90 °C, 80 °C, 75 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C, 70 °C | - | No | Integrated in Housing | A | -40 – 125 °C |
| 282369-2 | Product Drawing 3D PDF | Wire-to-Wire | 20 | Housing for Female Terminals | 3.5 mm | No | 1.8 mm | 2 | Black | Wire & Cable | 14 A | Signal | Cable Mount (Free-Hanging) | 100 °C, 70 °C, 105 °C, 85 °C, 75 °C, 80 °C, 90 °C | 12 V, 24 V | No | Integrated in Housing | Neutral | -30 – 105 °C |
| 1743098-4 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Female Terminals | 2.5 mm, 4 mm | No | 1 mm, 2.3 mm | 3 | Brown | Wire & Cable | - | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1743095-1 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Male Terminals | 4 mm, 2.5 mm | No | 1 mm, 2.3 mm | 3 | White | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | - | Yes | Integrated in Housing | - | -30 – 105 °C |
| 1747731-1 | Product Drawing 3D PDF | Wire-to-Board | 49 | Housing for Female Terminals | 3 mm | No | .64 mm, 1 mm | 5 | Green | - | - | Signal | Cable Mount (Free-Hanging) | 100 °C | - | No | Integrated in Housing | - | -40 – 100 °C |
| 2109141-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 51 | Housing for Female Terminals | 2.5 mm | No | .64 mm | 7 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 90 °C, 100 °C, 70 °C, 105 °C, 80 °C, 75 °C, 85 °C | 12 V | No | On the Terminal | A | -40 – 105 °C |
| 368541-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | - | - | No | 1.8 mm | 2 | White | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | - | - | - |
| 917989-7 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 22 | Housing for Female Terminals | 3 mm, 3.5 mm | No | 1.8 mm, 1 mm | 2 | Yellow | - | - | Signal | Cable Mount (Free-Hanging) | 100 °C, 75 °C, 80 °C, 70 °C, 105 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 936363-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | Housing for Female Terminals | - | No | 6.35 mm, 2.28 mm | - | Natural | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 2287871-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 24 | Housing for Male Terminals | 2.2 mm | No | - | 3 | Black | Wire & Cable | 30 A, 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 105 °C | 24 V, 12 V | No | On the Terminal | B | -40 – 105 °C |
| 368135-6 | 3D PDF | Wire-to-Wire | 22 | Housing for Female Terminals | 3 mm | No | 1 mm, 1.8 mm | 4 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 85 °C, 80 °C, 70 °C, 75 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 2219229-4 | Product Drawing 3D PDF | Wire-to-Wire | 45 | Housing for Female Terminals | 4 mm, 2.5 mm | Yes | 1 mm, 2.3 mm | 3 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 125 °C, 120 °C, 80 °C, 75 °C, 110 °C, 100 °C, 70 °C, 105 °C, 85 °C, 90 °C | - | No | Integrated in Housing | - | -40 – 125 °C |
| 282369-4 | Product Drawing 3D PDF | Wire-to-Wire | 20 | Housing for Female Terminals | 3.5 mm | No | 1.8 mm | 2 | Gray | Wire & Cable | 14 A | Signal | Cable Mount (Free-Hanging) | 100 °C, 70 °C, 105 °C, 85 °C, 90 °C, 80 °C, 75 °C | 12 V, 24 V | No | Integrated in Housing | Neutral | -30 – 105 °C |
| 2287872-2 | Product Drawing 3D PDF | Wire-to-Wire | 24 | Housing for Female Terminals | 2.2 mm | No | .64 mm, 2.3 mm, 2.8 mm | 3 | Black | Wire & Cable | 7.5 A, 30 A | Power & Signal | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | Integrated in Housing | B | -40 – 130 °C |
| 638229-7 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 2.5 mm | No | 1 mm | 1 | Yellow | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - |
| 1743247-1 | Product Drawing 3D PDF | Wire-to-Wire | 14 | - | - | No | 1 mm, 2.3 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 85 °C, 100 °C, 70 °C, 105 °C, 90 °C, 80 °C, 75 °C | - | No | - | - | -30 – 105 °C |
| 1897699-5 | Product Drawing 3D PDF | Wire-to-Wire | 11 | Housing for Female Terminals | 3.5 mm | No | - | 3 | Yellow | - | - | - | Cable Mount (Free-Hanging) | 70 °C, 80 °C, 75 °C, 85 °C | - | No | Integrated in Housing | - | -40 – 85 °C |
| 2822344-2 | Product Drawing 3D PDF | Wire-to-Wire | 7 | Housing for Male Terminals | 2 mm | Yes | .8 mm | - | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 85 °C, 100 °C, 70 °C, 105 °C, 90 °C, 80 °C, 75 °C | - | No | Integrated in Housing | - | -40 – 105 °C |
| 917981-1 | Product Drawing 3D PDF | Wire-to-Board | 16 | Housing for Female Terminals | 3 mm | No | 1 mm | 2 | White | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 105 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 917989-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 22 | Housing for Female Terminals | 3.5 mm, 3 mm | No | 1.8 mm, 1 mm | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 90 °C, 75 °C, 80 °C, 105 °C, 100 °C, 85 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 2822343-1 | Product Drawing 3D PDF | Wire-to-Wire | 7 | Housing for Female Terminals | 2 mm | Yes | 8 mm | 3 | Green | - | - | Power | Cable Mount (Free-Hanging) | 100 °C, 90 °C, 75 °C, 80 °C, 70 °C, 85 °C, 105 °C | - | No | Integrated in Housing | - | -40 – 105 °C |
| 2822344-1 | Product Drawing 3D PDF | Wire-to-Wire | 7 | Housing for Male Terminals | 2 mm | Yes | .8 mm | 2 | Green | - | - | Signal | Cable Mount (Free-Hanging) | 85 °C, 105 °C, 100 °C, 80 °C, 75 °C, 70 °C, 90 °C | - | No | Integrated in Housing | - | -40 – 105 °C |
| 85111-1 | Product Drawing 3D PDF | Wire-to-Wire | 13 | - | - | No | 1.8 mm, 6.3 mm | 2 | White | - | - | Power & Signal | Cable Mount (Free-Hanging) | - | - | No | - | - | - |
| 917989-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 22 | Housing for Female Terminals | 3 mm, 3.5 mm | No | 1.8 mm, 1 mm | 2 | White | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 90 °C, 80 °C, 75 °C, 105 °C, 100 °C, 85 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 175442-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Board | 12 | Housing for Female Terminals | 3.5 mm | No | 1.8 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 75 °C, 85 °C, 70 °C, 100 °C, 90 °C, 80 °C, 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174044-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 2.5 mm | No | 1 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 105 °C, 70 °C, 75 °C, 85 °C, 90 °C, 80 °C, 100 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 1743632-2 | Product Drawing 3D PDF | - | 36 | - | - | Yes | - | - | Black | - | - | - | Cable Mount (Free-Hanging) | - | - | - | - | A | - |
| 174463-7 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 3.5 mm | No | 1.8 mm | - | Yellow | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 75 °C, 105 °C, 100 °C, 70 °C, 90 °C, 85 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174515-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Board | 22 | Housing for Female Terminals | 3.5 mm, 3 mm | No | 1.8 mm, 1 mm | 2 | White | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 100 °C, 85 °C, 75 °C, 105 °C, 80 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 6-917992-6 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Board | 26 | Housing for Female Terminals | 3.5 mm, 3 mm | No | 1.8 mm, 1 mm | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 105 °C, 100 °C, 70 °C, 75 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 282369-1 | Product Drawing 3D PDF | Wire-to-Wire | 20 | Housing for Female Terminals | 5.5 mm, 3.5 mm | No | 1.8 mm | 2 | Natural | Wire & Cable | 14 A | Signal | Cable Mount (Free-Hanging) | 70 °C, 105 °C, 85 °C, 100 °C, 75 °C, 80 °C, 90 °C | 12 V, 24 V | No | On the Terminal | Neutral | -30 – 105 °C |
| 9-1438743-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 54 | Housing for Female Terminals | - | No | - | 2 | Gray | - | - | - | - | 80 °C, 75 °C, 105 °C, 85 °C, 100 °C, 70 °C, 90 °C | - | No | - | - | -30 – 105 °C |
| 174514-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Board | 16 | Housing for Female Terminals | 3 mm | No | 1.8 mm, 1 mm | 2 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 105 °C, 100 °C, 80 °C, 90 °C, 85 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174514-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 16 | Housing for Female Terminals | 3 mm | No | 1 mm | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 70 °C, 105 °C, 90 °C, 100 °C, 75 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174515-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 22 | Housing for Female Terminals | 3 mm, 3.5 mm | No | 1.8 mm, 1 mm | 2 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 100 °C, 70 °C, 80 °C, 90 °C, 75 °C, 105 °C, 85 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 1747731-2 | Product Drawing 3D PDF | Wire-to-Board | 49 | Housing for Female Terminals | 3 mm | No | 1 mm, .64 mm | 5 | Gray | - | - | Signal | Cable Mount (Free-Hanging) | 100 °C | - | No | Integrated in Housing | - | -40 – 100 °C |
| 174921-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 3.5 mm | No | 1.8 mm | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | 100 °C, 70 °C, 75 °C, 80 °C, 90 °C, 85 °C, 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174056-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 2.5 mm | No | 1 mm | 1 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174463-5 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 3.5 mm | No | 1.8 mm | - | Blue | - | - | Signal | Cable Mount (Free-Hanging) | 85 °C, 75 °C, 80 °C, 105 °C, 90 °C, 100 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |