Product | TE Part # | Documents | Terminal Type | Mating Tab Width | Mating Tab Thickness | Terminal Transmits | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Primary Locking Feature | Interface Plating | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
---|
| 1565963-2 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .34 – .56 mm² | No | - | .5 mm², .4 mm², .3 mm² | 21 AWG, 22 AWG, 20 AWG | Clean Body | Gold (Au) | - | - | - |
| 284087-2 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .5 mm², .4 mm², .35 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 80 °C, 90 °C, 85 °C | - | -30 – 105 °C |
| 173633-3 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Gold (Au) | 80 °C, 105 °C, 85 °C, 100 °C, 90 °C | - | -30 – 105 °C |
| 179965-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .8 mm², .6 mm², .4 mm², .3 mm², .5 mm² | 18 AWG, 19 AWG, 20 AWG, 22 AWG, 21 AWG | Clean Body | Tin (Sn) | 90 °C, 100 °C, 80 °C, 105 °C, 85 °C | - | -30 – 105 °C |
| 173633-2 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Tin (Sn) | 90 °C, 80 °C, 85 °C, 100 °C, 105 °C | - | -30 – 105 °C |
| 2109005-3 | Product Drawing 3D PDF | Tab | 1.5 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .85 – 1.25 mm² | No | - | 1.25 mm², 1 mm², .75 mm² | 16 AWG, 18 AWG, 17 AWG | Locking Lance | Tin (Sn) | 90 °C, 80 °C, 105 °C, 85 °C, 100 °C | - | -40 – 105 °C |
| 1-173630-2 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .3 mm², .2 mm², .25 mm² | 22 AWG, 24 AWG, 23 AWG | Clean Body | Gold (Au) | 85 °C, 80 °C, 100 °C, 90 °C, 105 °C | - | -30 – 105 °C |
| 175267-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .85 – 1.25 mm² | No | - | 1 mm², 1.25 mm², .75 mm² | 17 AWG, 16 AWG, 18 AWG | Clean Body | Gold (Au) | 80 °C, 100 °C, 90 °C, 85 °C, 105 °C | - | -30 – 105 °C |
| 175269-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .6 mm², 1.25 mm², .75 mm², .5 mm², 1 mm² | 20 AWG, 16 AWG, 17 AWG, 18 AWG, 19 AWG | Clean Body | Tin (Sn) | 80 °C, 105 °C, 85 °C, 90 °C, 100 °C | - | -30 – 105 °C |
| 1-936260-1 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | Yes | Single Wire Seal (SWS) | .3 mm², .5 mm², .4 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Gold (Au) | 85 °C, 90 °C, 80 °C, 120 °C, 105 °C, 125 °C, 110 °C, 100 °C | - | -40 – 125 °C |
| 1376039-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .3 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 90 °C, 80 °C, 85 °C, 100 °C, 105 °C | - | -30 – 105 °C |
| 175104-2 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .75 mm², 1.25 mm², .5 mm², 1 mm², .6 mm² | 19 AWG, 17 AWG, 16 AWG, 20 AWG, 18 AWG | Clean Body | Gold (Au) | - | - | - |
| 175272-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .8 mm², .6 mm², .5 mm², .3 mm², .4 mm² | 22 AWG, 18 AWG, 21 AWG, 20 AWG, 19 AWG | Clean Body | Tin (Sn) | 90 °C, 85 °C, 80 °C, 100 °C, 105 °C | - | -30 – 105 °C |
| 173645-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .75 mm², 1.25 mm², .5 mm², 1 mm², .6 mm² | 20 AWG, 16 AWG, 18 AWG, 19 AWG, 17 AWG | Clean Body | Tin (Sn) | 80 °C, 100 °C, 90 °C, 105 °C, 85 °C | - | -30 – 105 °C |
| 173630-2 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Gold (Au) | 100 °C, 105 °C, 80 °C, 90 °C, 85 °C | - | -30 – 105 °C |
| 173634-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 16 – 14 AWG | 1.25 – 2 mm² | No | - | 1.25 mm², 1.5 mm², 2 mm² | 15 AWG, 16 AWG, 14 AWG | Clean Body | Tin (Sn) | 90 °C, 100 °C, 85 °C, 105 °C, 80 °C | - | -30 – 105 °C |
| 2109006-3 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .85 – 1.25 mm² | No | - | 1.25 mm², .75 mm², 1 mm² | 16 AWG, 17 AWG, 18 AWG | Locking Lance | Tin (Sn) | 100 °C, 105 °C, 85 °C, 80 °C, 90 °C | - | -40 – 105 °C |
| 345212-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | 1.5 mm², .75 mm², 1.25 mm², 1 mm² | 17 AWG, 15 AWG, 18 AWG, 16 AWG | Clean Body | Tin (Sn) | 100 °C, 80 °C, 90 °C, 85 °C, 105 °C | - | -30 – 105 °C |
| 2109005-2 | Product Drawing 3D PDF | Tab | 1.5 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .75 mm², .6 mm² | 20 AWG, 18 AWG, 19 AWG | Locking Lance | Tin (Sn) | 90 °C, 85 °C, 105 °C, 80 °C, 100 °C | - | -40 – 105 °C |
| 1565963-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .3 mm², .5 mm² | 21 AWG, 20 AWG, 22 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 85 °C, 80 °C, 90 °C | - | -30 – 105 °C |
| 1897724-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .5 mm², .4 mm², .3 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 70 °C, 80 °C, 75 °C | - | -40 – 80 °C |
| 175124-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .3 mm², .5 mm² | 20 AWG, 22 AWG, 21 AWG | Clean Body | Tin (Sn) | 85 °C, 105 °C, 90 °C, 80 °C, 100 °C | - | -30 – 105 °C |
| 2109005-1 | Product Drawing 3D PDF | Tab | 1.5 mm | .63 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .22 – .35 mm² | No | - | .3 mm², .25 mm², .2 mm² | 23 AWG, 22 AWG, 24 AWG | Locking Lance | Tin (Sn) | 70 °C, 75 °C, 80 °C | - | -40 – 80 °C |
| 2109006-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .64 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .3 mm², .25 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | 105 °C, 100 °C, 85 °C, 80 °C, 90 °C | - | -40 – 105 °C |
| 936260-1 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | Yes | Single Wire Seal (SWS) | .4 mm², .5 mm², .3 mm² | 20 AWG, 22 AWG, 21 AWG | Clean Body | Tin (Sn) | 105 °C, 80 °C, 90 °C, 125 °C, 120 °C, 110 °C, 100 °C, 85 °C | - | -40 – 125 °C |
| 175221-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | 1.25 mm², 1 mm², .6 mm², .75 mm², .5 mm² | 18 AWG, 19 AWG, 20 AWG, 17 AWG, 16 AWG | Clean Body | Tin (Sn) | 100 °C, 85 °C, 105 °C, 90 °C, 80 °C | - | -30 – 105 °C |
| 1-368085-1 | Product Drawing 3D PDF | Receptacle | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .5 mm², .3 mm² | 22 AWG, 20 AWG, 21 AWG | Clean Body | Gold (Au) | 100 °C, 85 °C, 80 °C, 105 °C, 90 °C | - | -30 – 105 °C |
| 353537-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .5 mm², .3 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 90 °C, 80 °C, 85 °C, 105 °C, 100 °C | - | -40 – 105 °C |
| 173630-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 80 °C, 90 °C, 85 °C | - | -30 – 105 °C |
| 173682-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | - | 22 – 20 AWG | .3 – .56 mm² | No | - | .4 mm², .5 mm², .3 mm² | 20 AWG, 22 AWG, 21 AWG | Clean Body | Tin (Sn) | 105 °C | 19 mm | -30 – 105 °C |
| 345164-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | No | - | .2 mm², .3 mm², .4 mm², .5 mm², .25 mm² | 24 AWG, 20 AWG, 21 AWG, 22 AWG, 23 AWG | Clean Body | Tin (Sn) | - | - | - |
| 282375-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | 1 mm², 1.25 mm², .75 mm², 1.5 mm² | 17 AWG, 15 AWG, 18 AWG, 16 AWG | Clean Body | Tin (Sn) | 100 °C, 80 °C, 90 °C, 85 °C, 105 °C | - | -30 – 105 °C |
| 173633-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Tin (Sn) | 80 °C, 105 °C, 85 °C, 100 °C, 90 °C | - | -30 – 105 °C |
| 2109006-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .75 mm², .6 mm² | 20 AWG, 19 AWG, 18 AWG | Locking Lance | Tin (Sn) | 105 °C, 85 °C, 80 °C, 90 °C, 100 °C | - | -40 – 105 °C |
| 173631-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .85 – 1.25 mm² | No | - | 1 mm², .75 mm², 1.25 mm² | 18 AWG, 17 AWG, 16 AWG | Clean Body | Tin (Sn) | 85 °C, 80 °C, 105 °C, 90 °C, 100 °C | - | -30 – 105 °C |
| 173681-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .5 mm², .4 mm², .3 mm² | 20 AWG, 22 AWG, 21 AWG | Clean Body | Tin (Sn) | 105 °C, 100 °C, 90 °C, 80 °C, 85 °C | - | -30 – 105 °C |
| 173716-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .3 mm², .5 mm², .4 mm² | 22 AWG, 21 AWG, 20 AWG | Clean Body | Tin (Sn) | 80 °C, 100 °C, 105 °C, 85 °C, 90 °C | - | -30 – 105 °C |
| 175095-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | 1 mm², 1.25 mm², .6 mm², .75 mm², .5 mm² | 17 AWG, 16 AWG, 18 AWG, 19 AWG, 20 AWG | Clean Body | Tin (Sn) | 100 °C, 85 °C, 80 °C, 90 °C, 105 °C | - | -30 – 105 °C |
| 175208-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | 1 mm², 1.25 mm², .6 mm², .5 mm², .75 mm² | 17 AWG, 20 AWG, 18 AWG, 19 AWG, 16 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 90 °C, 80 °C, 85 °C | - | -30 – 105 °C |
| 173645-2 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .5 mm², .75 mm², 1.25 mm², 1 mm², .6 mm² | 18 AWG, 16 AWG, 19 AWG, 20 AWG, 17 AWG | Clean Body | Tin (Sn) | 90 °C, 80 °C, 85 °C, 100 °C, 105 °C | - | -30 – 105 °C |
| 173716-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .5 mm², .3 mm², .4 mm² | 22 AWG, 20 AWG, 21 AWG | Clean Body | Gold (Au) | 100 °C, 80 °C, 85 °C, 105 °C, 90 °C | - | -30 – 105 °C |
| 175197-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .6 mm², 1.25 mm², .75 mm², 1 mm², .5 mm² | 19 AWG, 18 AWG, 20 AWG, 17 AWG, 16 AWG | Clean Body | Gold (Au) | 110 °C, 100 °C, 105 °C, 85 °C, 90 °C, 80 °C, 120 °C | - | -40 – 120 °C |
| 175030-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .6 mm², .5 mm², 1 mm², .75 mm², 1.25 mm² | 19 AWG, 18 AWG, 17 AWG, 16 AWG, 20 AWG | Clean Body | Tin (Sn) | 90 °C, 85 °C, 80 °C, 100 °C, 105 °C | - | -30 – 105 °C |
| 175094-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .3 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 90 °C, 100 °C, 105 °C, 80 °C, 85 °C | - | -30 – 105 °C |
| 175180-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .3 mm², .4 mm², .5 mm² | 22 AWG, 20 AWG, 21 AWG | Clean Body | Tin (Sn) | 105 °C, 90 °C, 100 °C, 80 °C, 85 °C | - | -30 – 105 °C |
| 175265-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .4 mm², .5 mm², .8 mm², .6 mm², .3 mm² | 19 AWG, 18 AWG, 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 90 °C, 85 °C, 100 °C, 105 °C, 80 °C | - | -30 – 105 °C |
| 175268-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .4 mm², .8 mm², .6 mm², .5 mm², .3 mm² | 20 AWG, 19 AWG, 22 AWG, 18 AWG, 21 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 85 °C, 80 °C, 90 °C | - | -30 – 105 °C |
| 171631-2 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .4 mm², .5 mm², .2 mm², .3 mm² | 24 AWG, 23 AWG, 22 AWG, 21 AWG, 20 AWG | Clean Body | Gold (Au) | 105 °C | 20.4 mm | -30 – 105 °C |
| 173630-6 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 80 °C, 90 °C, 85 °C | - | -30 – 105 °C |
| 173631-2 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .6 mm², .5 mm², 1.25 mm², .75 mm², 1 mm² | 18 AWG, 17 AWG, 16 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | 85 °C, 100 °C, 80 °C, 90 °C, 105 °C | - | -30 – 105 °C |
| 173631-7 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | .75 mm², .5 mm², 1 mm², .6 mm², 1.25 mm² | 20 AWG, 19 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Gold (Au) | 105 °C, 90 °C, 100 °C, 80 °C, 85 °C | - | -30 – 105 °C |
| 173645-3 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | 1 mm², 1.25 mm², .75 mm², .6 mm², .5 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG, 16 AWG | Clean Body | Gold (Au) | 90 °C, 80 °C, 105 °C, 85 °C, 100 °C | - | -30 – 105 °C |
| 173708-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 14 AWG | .5 – 2 mm² | No | - | 2 mm², .5 mm², .6 mm², 1 mm², 1.5 mm², 1.25 mm², .8 mm² | 14 AWG, 15 AWG, 18 AWG, 20 AWG, 17 AWG, 16 AWG, 19 AWG | Clean Body | Tin (Sn) | 80 °C, 90 °C, 105 °C, 85 °C, 100 °C | - | -30 – 105 °C |
| 316832-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | Yes | Single Wire Seal (SWS) | .4 mm², .3 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 80 °C, 90 °C, 85 °C | - | -30 – 105 °C |
| 316837-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .8 mm², .6 mm², .3 mm², .4 mm², .5 mm² | 22 AWG, 21 AWG, 18 AWG, 20 AWG, 19 AWG | Clean Body | Gold (Au) | 85 °C, 105 °C, 100 °C, 80 °C, 90 °C | - | -30 – 105 °C |
| 1897752-1 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | No | - | .2 mm², .3 mm², .5 mm², .4 mm², .25 mm² | 20 AWG, 21 AWG, 23 AWG, 22 AWG, 24 AWG | Clean Body | Tin (Sn) | 85 °C, 105 °C, 80 °C, 90 °C, 120 °C, 110 °C, 100 °C, 125 °C | - | -40 – 125 °C |
| 1981341-1 | Product Drawing 3D PDF | Receptacle | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .37 – .56 mm² | No | - | .4 mm², .5 mm², .35 mm² | 22 AWG, 21 AWG, 20 AWG | Clean Body | Tin (Sn) | 80 °C, 85 °C, 100 °C, 105 °C, 90 °C | - | -40 – 105 °C |
| 1981341-2 | Product Drawing 3D PDF | Receptacle | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .85 – 1.96 mm² | No | - | 2 mm², .75 mm², 1.25 mm², 1.5 mm², 1 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG, 14 AWG | Clean Body | Tin (Sn) | 105 °C, 85 °C, 80 °C, 90 °C, 100 °C | - | -40 – 105 °C |
| 353537-2 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .5 mm², .3 mm², .4 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Gold (Au) | 90 °C, 80 °C, 85 °C, 105 °C, 100 °C | - | -40 – 105 °C |
| 368086-1 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 14 – 13 AWG | 2.08 – 2.62 mm² | No | - | 2 mm², 2.5 mm² | 14 AWG, 13 AWG | Clean Body | Tin (Sn) | 105 °C, 85 °C, 100 °C, 90 °C, 80 °C | - | -30 – 105 °C |
| 368087-1 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .85 – 1.25 mm² | No | - | 1.25 mm², .75 mm², 1 mm² | 18 AWG, 17 AWG, 16 AWG | Clean Body | Tin (Sn) | 80 °C, 70 °C, 75 °C | - | -30 – 105 °C |
| 368088-1 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .3 mm², .5 mm² | 22 AWG, 20 AWG, 21 AWG | Clean Body | Tin (Sn) | 105 °C, 85 °C, 100 °C, 80 °C, 90 °C | 7.3 mm | -30 – 105 °C |
| 345206-1 | Product Drawing 3D PDF | Receptacle | 1.7 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .3 mm², .4 mm², .5 mm² | 21 AWG, 22 AWG, 20 AWG | Clean Body | Tin (Sn) | - | - | - |
| 345210-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .4 mm², .5 mm², .3 mm² | 22 AWG, 21 AWG, 20 AWG | Clean Body | Tin (Sn) | 90 °C, 85 °C, 105 °C, 100 °C, 80 °C | - | -30 – 105 °C |
| 917308-1 | Product Drawing 3D PDF | Receptacle | .8 mm | .4 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | Yes | Family Seal | .3 mm², .5 mm², .4 mm² | 20 AWG, 22 AWG, 21 AWG | Clean Body | Tin (Sn) | 80 °C, 90 °C, 85 °C, 105 °C, 100 °C | - | -40 – 105 °C |
| 917309-1 | Product Drawing 3D PDF | Tab | .8 mm | .4 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | Yes | Family Seal | .4 mm², .5 mm², .3 mm² | 22 AWG, 21 AWG, 20 AWG | Clean Body | Tin (Sn) | 90 °C, 85 °C, 105 °C, 100 °C, 80 °C | - | -40 – 105 °C |
| 85098-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 14 AWG | 2 mm² | No | - | 2 mm² | 14 AWG | Clean Body | Tin (Sn) | 85 °C, 90 °C, 80 °C, 105 °C, 100 °C | - | -30 – 105 °C |
| 316833-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | Yes | Single Wire Seal (SWS) | .3 mm², .4 mm², .5 mm² | 21 AWG, 22 AWG, 20 AWG | Clean Body | Gold (Au) | 90 °C, 105 °C, 85 °C, 100 °C, 80 °C | - | -30 – 105 °C |
| 316834-2 | 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | Yes | Single Wire Seal (SWS) | .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Gold (Au) | 100 °C, 105 °C, 90 °C, 85 °C, 80 °C | - | -30 – 105 °C |
| 316838-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .85 – 1.25 mm² | No | - | 1 mm², 1.25 mm², .75 mm² | 17 AWG, 16 AWG, 18 AWG | Clean Body | Tin (Sn) | 85 °C, 100 °C, 80 °C, 90 °C, 105 °C | - | -30 – 105 °C |
| 282374-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .35 – .5 mm² | No | - | .4 mm², .35 mm², .5 mm² | 22 AWG, 21 AWG, 20 AWG | Clean Body | Tin (Sn) | 90 °C, 105 °C, 80 °C, 85 °C, 100 °C | - | -30 – 105 °C |
| 282377-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .5 mm², .3 mm², .4 mm² | 20 AWG, 21 AWG, 22 AWG | Clean Body | Tin (Sn) | 85 °C, 105 °C, 80 °C, 90 °C, 100 °C | - | -30 – 105 °C |
| 284088-1 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 18 – 15 AWG | .75 – 1.5 mm² | No | - | 1.25 mm², .75 mm², 1.5 mm², 1 mm² | 16 AWG, 15 AWG, 17 AWG, 18 AWG | Clean Body | Tin (Sn) | 80 °C, 85 °C, 105 °C, 90 °C, 100 °C | - | -30 – 105 °C |
| 776181-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 18 AWG | .85 mm² | No | - | .75 mm² | 18 AWG | Clean Body | Tin (Sn) | - | - | - |
| 173631-6 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 20 – 16 AWG | .5 – 1.25 mm² | No | - | 1.25 mm², .6 mm², .75 mm², .5 mm², 1 mm² | 19 AWG, 20 AWG, 17 AWG, 18 AWG, 16 AWG | Clean Body | Tin (Sn) | 100 °C, 80 °C, 105 °C, 90 °C, 85 °C | - | -30 – 105 °C |
| 173681-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .5 mm², .4 mm², .3 mm² | 21 AWG, 22 AWG, 20 AWG | Clean Body | Gold (Au) | 90 °C, 105 °C, 85 °C, 80 °C, 100 °C | - | -30 – 105 °C |
| 175062-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 20 AWG | .3 – .5 mm² | No | - | .5 mm², .4 mm², .3 mm² | 21 AWG, 20 AWG, 22 AWG | Clean Body | Tin (Sn) | 90 °C, 105 °C, 80 °C, 100 °C, 85 °C | - | -30 – 105 °C |
| 179417-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .8 mm², .3 mm², .5 mm², .6 mm², .4 mm² | 19 AWG, 18 AWG, 20 AWG, 22 AWG, 21 AWG | Clean Body | Tin (Sn) | 120 °C, 105 °C, 90 °C, 85 °C, 80 °C, 110 °C, 100 °C | - | -40 – 120 °C |
| 316836-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .3 mm², .5 mm², .8 mm², .6 mm², .4 mm² | 21 AWG, 19 AWG, 20 AWG, 22 AWG, 18 AWG | Clean Body | Tin (Sn) | 100 °C, 85 °C, 90 °C, 105 °C, 80 °C | - | -30 – 105 °C |
| 179967-2 | Product Drawing 3D PDF | Receptacle | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .4 mm², .5 mm², .6 mm², .3 mm², .8 mm² | 18 AWG, 20 AWG, 19 AWG, 22 AWG, 21 AWG | - | Tin (Sn) | 85 °C, 90 °C, 80 °C, 100 °C, 105 °C | - | -30 – 105 °C |
| 175188-1 | Product Drawing 3D PDF | Tab | 1.8 mm | .64 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Tin (Sn) | 100 °C, 105 °C, 90 °C, 80 °C, 85 °C | - | -30 – 105 °C |