Product | TE Part # | Documents | PCB Connector Assembly Type | Number of Positions | Number of Rows | Stack Height | Header Type | Contact Mating Area Plating Material Thickness | PCB Thickness (Recommended) | Mating Alignment | Mating Alignment Type | PCB Mount Alignment | Contact Type | Contact Current Rating (Max) | Circuit Application | Primary Product Color | Housing Material | Operating Temperature Range | UL Flammability Rating | Packaging Method |
---|
| 2102061-1 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 10 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102060-2 | Product Drawing 3D PDF | PCB Mount Header | 114 | 6 | 10 mm, 12 mm, 15 mm, 18 mm | Fully Shrouded | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102061-9 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 18 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102061-0 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 18 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102061-3 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 15 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102060-1 | Product Drawing 3D PDF | PCB Mount Header | 114 | 6 | 10 mm, 12 mm, 15 mm, 18 mm | Fully Shrouded | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102060-3 | Product Drawing 3D PDF | PCB Mount Header | 114 | 6 | 10 mm, 12 mm, 15 mm, 18 mm | Fully Shrouded | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102061-3 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 12 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102079-1 | Product Drawing 3D PDF | PCB Mount Header | 60 | 6 | 10 mm, 12 mm, 18 mm | Fully Shrouded | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102061-4 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 15 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102060-4 | Product Drawing 3D PDF | PCB Mount Header | 114 | 6 | 10 mm, 12 mm, 15 mm, 18 mm | Fully Shrouded | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102080-3 | Product Drawing 3D PDF | PCB Mount Receptacle | 60 | 6 | 12 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Reel |
| 2102079-2 | Product Drawing 3D PDF | PCB Mount Header | 60 | 6 | 10 mm, 12 mm, 18 mm | Fully Shrouded | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102430-2 | Product Drawing 3D PDF | PCB Mount Receptacle | 320 | 8 | 18 mm | - | .076 µm | 2.36 mm | With | Polarizing Rib, Self-Aligning (Alignment Free) | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Pocket Tape |
| 2102429-1 | Product Drawing 3D PDF | PCB Mount Header | 320 | 8 | - | Fully Shrouded | 1.27 µm | 2.36 mm | With | Polarizing Slot, Self-Aligning (Alignment Free) | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Pocket Tape |
| 2102430-6 | Product Drawing 3D PDF | PCB Mount Receptacle | 320 | 8 | 10 mm | - | .076 µm | 2.36 mm | With | Polarizing Rib, Self-Aligning (Alignment Free) | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Pocket Tape |
| 2102061-7 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 12 mm | - | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102061-6 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 10 mm | - | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102080-4 | Product Drawing 3D PDF | PCB Mount Receptacle | 60 | 6 | 12 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Reel |
| 2102430-1 | Product Drawing 3D PDF | PCB Mount Receptacle | 320 | 8 | 10 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Rib, Self-Aligning (Alignment Free) | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Pocket Tape |
| 2102061-4 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 12 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102061-2 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 10 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102061-6 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 15 mm | - | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102061-5 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 10 mm | - | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 2102080-1 | Product Drawing 3D PDF | PCB Mount Receptacle | 60 | 6 | 10 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Reel |
| 1-2102061-1 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 18 mm | - | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102061-2 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 18 mm | - | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102061-5 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 15 mm | - | .76 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Tape & Reel |
| 1-2102061-7 | Product Drawing
| PCB Mount Receptacle | 114 | 6 | 17 mm | - | 1.27 µm | - | - | Keyed | - | Socket | - | - | Beige | LCP | -67 – 257 °C | UL 94V-0 | Tape & Reel |
| 1-2102061-8 | Product Drawing 3D PDF | PCB Mount Receptacle | 114 | 6 | 17 mm | - | 1.27 µm | - | - | Keyed | - | Socket | - | - | Beige | LCP | -55 – 125 °C | UL 94V-0 | Tape & Reel |
| 2102080-2 | Product Drawing 3D PDF | PCB Mount Receptacle | 60 | 6 | 10 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Tab | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Reel |
| 2102429-4 | Product Drawing 3D PDF | PCB Mount Header | 320 | 8 | - | Fully Shrouded | .076 µm | 2.36 mm | With | Polarizing Slot, Self-Aligning (Alignment Free) | Without | Pin | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Pocket Tape |
| 2102430-9 | Product Drawing 3D PDF | PCB Mount Receptacle | 320 | 8 | 18 mm | - | 1.27 µm | 2.36 mm | With | Polarizing Rib, Self-Aligning (Alignment Free) | Without | Socket | 1.5 A | Signal | Natural | LCP (Liquid Crystal Polymer) | -55 – 125 °C | - | Pocket Tape |