Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
-
Sensor Package
Threaded Process Fittings, Weldable
Configuration Features
-
Electrical Connection
Cable w/ Connector, Ribbon Cable
Electrical Characteristics
-
Supply Voltage Range (V)
10
Dimensions
-
Product Diameter
15.85 mm [ .624 in ]
-
Product Height
9.3 mm [ .366 in ]
Usage Conditions
-
Pressure (bar)
1.03
-
Pressure (psi)
5, 15, 30, 50, 100, 300
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Sensor Options
No Tube
-
Non-Linearity ± (%)
.1, .2
-
Port Fitting
1/4-19 BSP (3/4 Hex), 1/8-27 NPT (5/8 Hex), Weldable (5/16-32 UNEF-3A Thread), Weldable (No Thread)
Reference Number
-
TE Internal Number
CAT-MIPS0013