Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV, Sensitivity = 12 - 27mV/V
Other
-
Non-Linearity ± (%)
.1
-
Sensor Options
No Tube, Vent Tube
-
Port Fitting
Weldable (No Thread), Weldable (5/16-32 UNEF-3A Thread), 7/16-20 UNF, 1/4 18 NPT
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Dimensions
-
Product Diameter (mm)
32.76, 15.85
-
Product Diameter (in)
.624, 1.29
-
Product Height (mm)
23.2, 21.59, 7.49, 9.3
-
Product Height (in)
.85, .366, .92, .295
Electrical Characteristics
-
Supply Current (mA)
1.5
-
Supply Voltage Range (V)
5
Configuration Features
-
Electrical Connection
Open Bridge, Uncompensated, Wire Leads, 5-Pin Connector
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
-
Sensor Package
Weldable, Threaded Process Fittings
Usage Conditions
-
Pressure (psi)
30, 100, 300, 50, 15, 500
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Reference Number
-
TE Internal Number
CAT-MIPS0015