Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Digital Pressure Sensor
-
Pressure Type
Absolute, Sealed Gauge
-
Sensor Package
Threaded Process Fittings, Weldable
Electrical Characteristics
-
Supply Current (mA)
.0125
-
Supply Voltage Range (V)
3
Dimensions
-
Product Diameter
9.04 mm [ .356 in ]
-
Product Height
7.5 mm [ .29 in ]
Usage Conditions
-
Total Error Band ± (%)
2
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Proof Pressure Range
2X
-
Output Interface
I²C
-
Pressure Accuracy ± (%)
3
-
Output Signal Type
24 bit ADC
Other
-
Port Fitting
1/4-18 NPT (5/8 Hex), 1/4-19 BSP (3/4 Hex), Weldable (5/16-32 UNEF-3A Thread), Weldable (No Thread)
Reference Number
-
TE Internal Number
CAT-MIPS0038