Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Type
Gauge
-
Sensor Package
O-Ring Mount
-
Pressure Sensor Type
Digital Pressure Sensor
Configuration Features
-
Electrical Connection
Cable w/ Connector
Electrical Characteristics
-
Supply Voltage Range (V)
3.3
-
Supply Current (mA)
3
Dimensions
-
Product Height
13.8 mm [ .54 in ]
-
Product Diameter
18.97 mm [ .746 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Total Error Band ± (%)
1
Operation/Application
-
Proof Pressure Range
2X
-
Output Interface
I²C (0x28H), I²C (0x46H)
-
Pressure Accuracy ± (%)
.25
-
Pressure (psi)
5, 150
Other
-
Sensor Options
Standard
-
Port Fitting
O- Ring Mount
Reference Number
-
TE Internal Number
CAT-MIPS0039