Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Analog Pressure Sensor Modules, Digital Pressure Sensor
-
Pressure Type
Absolute, Gauge
-
Sensor Package
O-Ring Mount, Threaded Process Fittings
Configuration Features
-
Electrical Connection
AMPMODU
Electrical Characteristics
-
Supply Current (mA)
5
-
Supply Voltage Range (V)
5
Dimensions
-
Product Diameter
19 mm [ .748 in ]
-
Product Height
13 mm [ .511 in ]
Usage Conditions
-
Total Error Band ± (%)
1.5
-
Pressure (bar)
.7, 1, 2, 10, 20, 35
-
Pressure (psi)
10.15, 14.5, 29, 145.03, 290, 507.63
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range
2X
-
Output Interface
I²C
Reference Number
-
TE Internal Number
CAT-MIPS0045