Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Shelf Life
Unlimited
-
Installation Technology
Cold Applied, Cold Shrink
-
Cable Shield Style
Copper Wire
-
Termination Length (mm)
232, 276, 355, 460, 765
-
Power Component Options
Mechanical Lug Included (M12, Conductor)
Electrical Characteristics
-
Voltage Class (kV)
19/33(36), 20.8/36(42), 6.35/11(12), ≤ 24
Body Features
-
Insulation Material
XLPE/EPR
-
Number of Sheds
1, 3, 5, 8
Dimensions
-
Compatible Conductor Range (AWG/kcmil)
2 – 4/0, 1/0, 1250, 2 – 350, 350 – 750, 600 – 1000, 750 – 2000
-
Compatible Cable Cross-Section Range (mm²)
150 – 400
-
Compatible Insulation Diameter Range (mm)
32.4 – 48., 25.8 – 37.8, 43.2 – 64., 24.3 – 36.
-
Compatible Insulation Diameter Range (in)
.95 – 1.41, 1.27 – 1.89, 1.7 – 2.52
-
Sheath Outside Diameter (mm)
22 – 32, 26 – 39, 32 – 44, 41 – 52, 31 – 44, 35 – 44, 26 – 36, 35 – 48, 26 – 35, 36 – 41
-
Length (Installed) (mm)
225, 246, 270, 274, 292, 350, 372, 456, 457, 656, 657
-
Compatible Conductor Diameter Range (mm)
7.7 – 15, 6.6 – 15, 11 – 21.6, 11.5 – 15, 5.6 – 12, 18.6 – 30.4, 11 – 19.2, 11. – 15
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 40
Operation/Application
-
Power Component Application Type
Indoor, Outdoor
Industry Standards
-
Compatible With Approved Standards Products
CENELEC HD 629.1
Product Availability
-
Product Availability
Europe, Middle East & Africa
Other
-
Installation Instruction
English
Reference Number
-
TE Internal Number
CAT-MVT