Product | TE Part # | Documents | Product Availability | Adhesive Coating | Compatible Cable Diameter (Max) | Compatible Cable Diameter (Min) | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Product Length | Recovered Wall Thickness (Max) | Shrink Ratio |
---|
| 709142-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 95 mm | 29 mm | 250 mm | 3.1 mm | > 3:1 |
| CN4303-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 95 mm | 29 mm | 650 mm | 3.1 mm | > 3:1 |
| A03111-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | Without | 144 mm | 55 mm | 160 mm | 50 mm | - | 3.2 mm | > 3:1 |
| CA3167-000 | Product Drawing
| Americas | With | 45 mm | 18 mm | 50 mm | 16 mm | 100 mm | 2 mm | > 3:1 |
| 166566-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 75 mm | 22 mm | 300 mm | 2.7 mm | > 3:1 |
| 148984-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 25 mm | 8 mm | 350 mm | 2 mm | > 3:1 |
| 797172-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 35 mm | 12 mm | 350 mm | 2 mm | > 3:1 |
| 287420-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 35 mm | 12 mm | 500 mm | 2 mm | > 3:1 |
| 722870-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 31.5 mm | 13 mm | 35 mm | 12 mm | 100 mm | 2 mm | > 3:1 |
| 254844-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 1200 mm | 1.4 mm | > 3:1 |
| EM9225-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 35 mm | 12 mm | 250 mm | 2 mm | > 3:1 |
| EM9229-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 95 mm | 29 mm | 750 mm | 3.1 mm | > 3:1 |
| 975083-000 | Product Drawing
| Americas | With | 22.5 mm | 9 mm | 25 mm | 8 mm | 225 mm | 2 mm | > 3:1 |
| 770279-000 | Product Drawing
| Americas | With | 45 mm | 18 mm | 50 mm | 16 mm | 650 mm | 2 mm | > 3:1 |
| 491792-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 75 mm | 22 mm | 1200 mm | 2.7 mm | > 3:1 |
| 002284-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | With | 126 mm | 46 mm | 140 mm | 42 mm | 250 mm | 3.1 mm | > 3:1 |
| 286492-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 35 mm | 12 mm | 525 mm | 2 mm | > 3:1 |
| 143829-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 75 mm | 22 mm | 525 mm | 2.7 mm | > 3:1 |
| 256934-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 95 mm | 29 mm | 500 mm | 3.1 mm | > 3:1 |
| 708323-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 25 mm | 8 mm | 450 mm | 2 mm | > 3:1 |
| 201950-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 57 mm | 21 mm | 63 mm | 19 mm | 500 mm | 2.4 mm | > 3:1 |
| 307818-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 126 mm | 46 mm | 140 mm | 42 mm | 1000 mm | 3.1 mm | > 3:1 |
| 641498-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 104 mm | 37 mm | 115 mm | 34 mm | 400 mm | 3.1 mm | > 3:1 |
| 415534-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 35 mm | 12 mm | 700 mm | 2 mm | > 3:1 |
| EE4801-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 57 mm | 21 mm | 63 mm | 19 mm | 350 mm | 2.4 mm | > 3:1 |
| 185128-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 75 mm | 22 mm | 100 mm | 2.7 mm | > 3:1 |
| 675476-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 104 mm | 37 mm | 115 mm | 34 mm | 350 mm | 3.1 mm | > 3:1 |
| 825386-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 75 mm | 22 mm | 650 mm | 2.7 mm | > 3:1 |
| 530215-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 1200 mm | 1.4 mm | > 3:1 |
| 418004-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 25 mm | 8 mm | 1000 mm | 2 mm | > 3:1 |
| 999111-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 1000 mm | 1.4 mm | > 3:1 |
| 350299-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 68 mm | 24 mm | 75 mm | 22 mm | 650 mm | 2.7 mm | > 3:1 |
| 580586-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 22.5 mm | 9 mm | 25 mm | 8 mm | 200 mm | 2 mm | > 3:1 |
| 354602-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 77 mm | 28 mm | 85 mm | 25 mm | 850 mm | 2.8 mm | > 3:1 |
| D30401-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 31.5 mm | 13 mm | 35 mm | 12 mm | 600 mm | 2 mm | > 3:1 |
| 234486-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 126 mm | 46 mm | 140 mm | 42 mm | 1500 mm | 3.1 mm | > 3:1 |
| 147316-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 75 mm | 22 mm | 250 mm | 2.7 mm | > 3:1 |
| 469426-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 45 mm | 18 mm | 50 mm | 16 mm | 200 mm | 2 mm | > 3:1 |
| CN4303-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 86 mm | 32 mm | 95 mm | 29 mm | 650 mm | 3.1 mm | > 3:1 |
| CH7437-000 | Product Drawing
| Americas | With | 68 mm | 24 mm | 75 mm | 22 mm | 1500 mm | 2.7 mm | > 3:1 |
| 403598-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 68 mm | 24 mm | 75 mm | 22 mm | 600 mm | 2.7 mm | > 3:1 |
| 917205-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 31.5 mm | 13 mm | 35 mm | 12 mm | 500 mm | 2 mm | > 3:1 |
| 144248-097 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 31.5 mm | 13 mm | 35 mm | 12 mm | 100 mm | 2 mm | > 3:1 |
| 206791-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | Without | 126 mm | 46 mm | 140 mm | 42 mm | 250 mm | 3.1 mm | > 3:1 |
| 710759-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 22.5 mm | 9 mm | 25 mm | 8 mm | 450 mm | 2 mm | > 3:1 |
| E30226-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | With | 31.5 mm | 13 mm | 35 mm | 12 mm | 125 mm | 2 mm | > 3:1 |
| CH7438-000 | Product Drawing
| Americas | With | 77 mm | 28 mm | 85 mm | 25 mm | 1500 mm | 2.8 mm | > 3:1 |
| 268393-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 104 mm | 37 mm | 115 mm | 34 mm | 400 mm | 3.1 mm | > 3:1 |
| 251745-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 86 mm | 32 mm | 95 mm | 29 mm | 750 mm | 3.1 mm | > 3:1 |
| 205203-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 200 mm | 1.4 mm | > 3:1 |