This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity (TE) through the Raychem product line, off ers a comprehensive range of joints for all cable types. The MXAW jointing system is based on a joint design using mechanical connectors and is a well-established component in today’s complex underground power distribution networks. The mechanical connectors supplied with the kit are for conductor and aluminium armour wire. It is due to the shearbolt technology that this system is easy to install as no crimping tool is required when connecting the cables.  

TE’s Raychem jointing system MXAW provides high levels fl exibility especially as the kits are widely range-taking and cover most conductor constructions including their tolerances.  

Reliability and performance are essential when it comes to customer demands and the MXAW joints meet this demand by exceeding international performance standards including CENELEC HD 629.1 S2 or IEC 60502-4 for joints.

The short and space-saving design of MXAW is perfect in underground environments where space is limited; bulky waste and costly waste disposal are avoided.

KEY FEATURES

  • All-inclusive kit
  • Short and slim design
  • Based on elastomeric triple layer joint sleeves
  • No crimping tools or tool maintenance required 
  • Robust and reliable armor continuity
  • Meets HD 629.1 S2
Features

Please review product documents or contact us for the latest agency approval information.  

Packaging Features

  • Packaging Quantity  1

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Tape, Wire

Industry Standards

  • Compatible With Approved Standards Products  IEC 60502-4, HD CENELEC 629.1 S2

Product Availability

  • Product Availability  China, Europe, Middle East & Africa, Asia, Americas, Australia, New Zealand & Pacific Islands

Other

  • Installation Instruction  English

  • EU RoHS Compliance  Compliant with Exemptions, Not Compliant

  • EU ELV Compliance  Not Compliant, Compliant with Exemptions

Electrical Characteristics

  • Voltage Class (kV) ≤ 36, ≤ 24

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 500, 630, 95 – 185, 240 – 400, 150 – 300

  • Compatible Insulation Diameter Range (mm) 25.8 – 34.6, 37.2 – 41.6, 31.1 – 39.6, 23 – 31.2, 29.4 – 38.8, 39.2 – 44.7

  • Compatible Insulation Diameter Range (in) 1.46 – 1.63, 1.54 – 1.75, .905 – 1.22, 1.22 – 1.55, 1.15 – 1.52, 1.01 – 1.36

  • Compatible Cable Cross-Section - Main (Max) (mm²) 300, 500, 630, 400, 185

  • Compatible Cable Cross-Section - Main (Min) (mm²) 150, 95, 240, 630, 500

  • Compatible Conductor Diameter Range (mm) 29 – 32.5, 13.9 – 21.6, 12.9 – 21.6, 10.3 – 17.6, 25.5 – 27.6, 17.8 – 24.6

  • Compatible Conductor Diameter Range (in) .405 – .69, .547 – .85, 1.14 – 1.27, 1 – 1.08, .507 – .85, .7 – .968

  • Sheath Outside Diameter (mm) 50 – 60, 44 – 54, 43 – 55, 37 – 43, 40 – 48, 48 – 56

  • Sheath Outside Diameter (in) 1.73 – 2.12, 1.45 – 1.69, 1.7 – 2.16, 1.96 – 2.36, 1.57 – 1.88, 1.88 – 2.2

Configuration Features

  • Number of Cores  1

Body Features

  • Insulation Material  Plastic (XLPE)

Housing Features

  • Armoring Material  Aluminum Wire

Reference Number

  • TE Internal Number CAT-MXAW

Related Materials

Datasheets & Catalog Pages