This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE’s Raychem cable accessories are an important element in energy networks and the MXSB’s most popular application today is the use in wind farms to connect turbines into a single distribution ring or to connect to solar power grids. It is especially due to MXSB’s short and space saving design that it is perfectly suited for environments where space is limited. The MXSB kits are based on a joint design using mechanical connectors for conductor and shield wires supplied with the kit. As a result of the shearbolt technology, this system is easy to install since no crimping tool is required. 

Reliability and performance are essential when it comes to customer demands and the MXSB branch joint meets this demand by exceeding international performance standards including CENELEC HD 629.1 S2 or IEC 60502-4 for joints.

KEY FEATURES

  • All-inclusive kit which requires no extra tooling
  • Based on elastomeric triple layer joint sleeves
  • Cost-effi cient alternative to switchgear connections
  • Reliable service records in wind & photovoltaic farms
  • No crimping tools or tool maintenance required
  • Avoids bulky waste and costly waste disposal
  • Meets HD 629.1 S2
     
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Joints & Splices Connector Type  Mechanical

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Branch Joint

  • Cable Shield Style  Wire

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 12, ≤ 24

Body Features

  • Insulation Material  Plastic (XLPE)

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 70 – 185, 120 – 300, 35 – 95, 150 – 300

  • Compatible Insulation Diameter Range (mm) 22.3 – 30.4, 21.9 – 30.1, 17.6 – 25.9, 18 – 25, 14.4 – 21.8, 25 – 34.6

  • Compatible Insulation Diameter Range (in) .708 – .984, .566 – .858, .86 – 1.185, .877 – 1.2, .692 – 1.019, .984 – 1.36

  • Compatible Cable Cross-Section - Main (Max) (mm²) 95, 185, 300

  • Compatible Cable Cross-Section - Main (Min) (mm²) 35, 70, 120, 150

  • Compatible Conductor Diameter Range (mm) 8.7 – 16.8, 12.7 – 23.1, 6.1 – 12.9, 13.9 – 23.1

  • Compatible Conductor Diameter Range (in) .24 – .507, .342 – .661, .342 – .66, .5 – .909, .547 – .909

  • Sheath Outside Diameter (mm) 32 – 48, 27 – 38, 30 – 39, 23 – 34, 25 – 39, 28 – 43

  • Sheath Outside Diameter (in) 1.25, .984 – 1.53, 1.06 – 1.5, 1.18 – 1.53, 1.1 – 1.7, .905 – 1.33

Industry Standards

  • Compatible With Approved Standards Products  HD CENELEC 629.1 S2, IEC 60502-4

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  English, German

Reference Number

  • TE Internal Number CAT-MXSB

Related Materials

Datasheets & Catalog Pages