Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Component Options
Mechanical Connectors Included
-
Installation Technology
Heat Shrink
-
Joints & Splice Product Type
Live End Seal
-
Cable Shield Style
Tape, Wire
Electrical Characteristics
-
Voltage Class (kV)
≤ 12, ≤ 36, ≤ 24
Body Features
-
Insulation Material
Plastic (XLPE)
Dimensions
-
Compatible Conductor Cross-Section Range (mm²)
500, 95 – 240, 240 – 400, 35 – 150
-
Compatible Insulation Diameter Range (mm)
21.9 – 33.6, 37.2 – 41.6, 33.8 – 37.2, 40.1 – 46.6, 25.7 – 32.6, 17.6 – 29.4, 29.9 – 38.5, 19 – 29.5
-
Compatible Insulation Diameter Range (in)
.692 – 1.157, 1.01 – 1.28, .86 – 1.32, 1.47 – 1.64, 1.33 – 1.46, .75 – 1.18, 1.58 – 1.83, 1.16 – 1.52
-
Compatible Cable Cross-Section - Main (Max) (mm²)
240, 400, 500
-
Compatible Cable Cross-Section - Main (Min) (mm²)
95, 240, 500
-
Compatible Conductor Diameter Range (mm)
6.6 – 15, 25.5 – 29.2, 9.3 – 19.2, 25.5 – 27.6, 17.8 – 24.6
-
Compatible Conductor Diameter Range (in)
.26 – .59, .7 – .969, .366 – .756, 1 – 1.08, 1 – 1.087, .36 – .755, 1 – 1.149, .7 – .968
-
Sheath Outside Diameter (mm)
35 – 49, 28 – 41, 33 – 47, 48 – 54, 30 – 43, 52 – 60, 44 – 50, 25 – 40
-
Sheath Outside Diameter (in)
1.181 – 1.693, 1.889 – 2.126, .984 – 1.57, 1.73 – 1.96, 1.378 – 1.929, 1.102 – 1.614, 1.29 – 1.85, 2.047 – 2.362
Industry Standards
-
Compatible With Approved Standards Products
HD CENELEC 629.1 S2, IEC 60502-4
Product Availability
-
Product Availability
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa
Other
-
Installation Instruction
English, German
Reference Number
-
TE Internal Number
CAT-MXSE