Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Component Options
Mechanical Connectors Included
-
Installation Technology
Heat Shrink
-
Joints & Splice Product Type
Repair Joint
-
Cable Shield Style
Wire
Electrical Characteristics
-
Voltage Class (kV)
≤ 12, ≤ 36, ≤ 24
Body Features
-
Insulation Material
Plastic (XLPE), Polymeric
Dimensions
-
Compatible Conductor Cross-Section Range (mm²)
500, 95 – 240, 25 – 95, 240 – 400, 150 – 300
-
Compatible Insulation Diameter Range (mm)
13.2 – 21.8, 27.2 – 41.6, 31.1 – 39.6, 33.8 – 37.2, 25 – 35.6, 22.5 – 33.6, 17.6 – 29.4, 29.9 – 38.8, 25 – 34.6, 21.6 – 31.4
-
Compatible Insulation Diameter Range (in)
.519 – .858, .692 – 1.157, 1.17 – 1.52, 1.33 – 1.46, 1.07 – 1.63, .984 – 1.36, .88 – 1.32, .85 – 1.23, 1.22 – 1.55
-
Compatible Cable Cross-Section - Main (Max) (mm²)
95, 240, 300, 400, 500
-
Compatible Cable Cross-Section - Main (Min) (mm²)
25, 95, 150, 240, 500
-
Compatible Conductor Diameter Range (mm)
13.9 – 21.6, 10.3 – 19.2, 12.9 – 21.6, 25.5 – 27.6, 5.2 – 12, 17.8 – 24.6
-
Compatible Conductor Diameter Range (in)
.547 – .85, 1 – 1.08, .507 – .85, .204 – .472, .7 – .968, .405 – .755
-
Sheath Outside Diameter (mm)
32 – 46, 35 – 49, 38 – 53, 31 – 44, 26 – 41, 33 – 47, 29 – 43, 48 – 54, 44 – 50, 23 – 32
-
Sheath Outside Diameter (in)
1.14 – 1.69, 1.37 – 1.92, 1.73 – 1.96, 1.22 – 1.73, .9 – 1.25, 1.023 – 1.61, 1.88 – 2.12, 1.25 – 1.81, 1.29 – 1.85, 1.49 – 2.08
Industry Standards
-
Compatible With Approved Standards Products
HD CENELEC 629.1, IEC 60502-4
Product Availability
-
Product Availability
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa
Other
-
Installation Instruction
English, German
Reference Number
-
TE Internal Number
CAT-MXSU-REP