This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE’s Raychem MXSU-Tx jointing system is based on a joint design using mechanical connectors for conductor and wire shield.  The MXSU-Tx jointing system is tailored for connections of large differences of cross-sections and conductor constructions, e.g. 25 to 240 mm², Cu/rm to Al/re. Further, the kits are widely range taking and cover most conductor constructions including their tolerances. The kits are delivered with mechanical connectors. It is due to these mechanical connectors that the joints are easy to install, no crimping tool is needed when connecting the cables, no tool maintenance required. TE’s MXSU-Tx are short joints of a space saving design, an essential characteristic when space is limited. Reliability and performance are essential when it comes to customer demands and the MXSU-Tx exceed international performance standards including CENELEC HD 629 or IEC 60502-4 for joints.

KEY FEATURES

  • All-inclusive kit for extreme size transitions
  • Based on elastomeric triple layers joint sleeves
  • Short and slim design
  • Requires no crimping tool
  • Includes mechanical connectors
  • Standard MXSU design
  • Meets CENELEC HD 629
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  Unlimited

  • Power Component Options  Compression Lug Included (Shield), Mechanical Connectors Included, Mechanical Lug Included (Conductor), Mechanical Lug Included (Shield)

  • Joints & Splices Connector Type  Mechanical

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Transition Joint

  • Cable Shield Style  Wire

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 12, ≤ 24, ≤ 36, ≤ 17.5

Body Features

  • Insulation Material  Polymeric

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 500 – 630, 400 – 630, 400 – 500, 25 – 95, 630 – 1000, 185 – 500, 95 – 185, 185 – 630, 95 – 240, 50 – 95, 240 – 400, 630 – 800

  • Compatible Insulation Diameter Range (mm) 23 – 33.6, 44.8 – 46.9, 17.9 – 26, 17.6 – 24, 32.4 – 42.8, 20.7 – 31.6, 33.8 – 37.2, 55.7 – 58.8, 40.1 – 46.6, 45.8 – 50.5, 45 – 47.5, 39.2 – 44.7, 13.2 – 21.8, 50.1 – 53.4, 37.2 – 41.6, 49.4 – 53.2, 37.5 – 40, 27.4 – 38.8, 23.2 – 32.6, 36.2 – 42.8, 17.6 – 29.4, 29.9 – 38.8, 27.8 – 37.6

  • Compatible Insulation Diameter Range (in) 45 – 47.6, .519 – .858, 1.46 – 1.63, 1.76 – 1.85, 1.57 – 1.83, 1.8 – 1.988, 1.8 – 1.99, 1.09 – 1.48, .692 – 1.157, 2.2 – 2.31, 1.33 – 1.46, 1.07 – 1.52, .905 – 1.322, .814 – 1.244, 1.54 – 1.76, 1.42 – 1.685, .704 – 1.023, 1.94 – 2.09, .692 – .944, 1.18 – 1.52, 1.97 – 2.1, 1.54 – 1.75, .905 – 1.32, 1.8 – 1.98, .913 – 1.28, 1.275 – 1.685, .913 – 1.283, 1.47 – 1.57

  • Compatible Cable Cross-Section - Main (Max) (mm²) 240, 400, 500, 630, 800, 1000

  • Compatible Cable Cross-Section - Main (Min) (mm²) 25, 50, 95, 185, 500, 630

  • Compatible Conductor Diameter Range (mm) 29 – 32.5, 10.3 – 19.2, 5.2 – 12, 29.3 – 32.5, 7.7 – 12, 15.5 – 24.6, 38.5 – 39.2, 25.5 – 27.6, 32 – 33.8, 17.8 – 24.6

  • Compatible Conductor Diameter Range (in) 38.5 – 39.2, 1.25 – 1.33, .303 – .472, .61 – .968, 1 – 1.08, 1.51 – 1.54, 1.14 – 1.28, .204 – .472, .7 – .968, .405 – .755, 1.26 – 1.33, 1.14 – 1.27, 1.14 – 2.28

  • Sheath Outside Diameter (mm) 23, 25, 26, 27, 30, 33, 35, 40, 44, 47, 48, 50, 52, 55

  • Sheath Outside Diameter (in) .905, .984, 1.02, 1.06, 1.18, 1.29, 1.3, 1.37, 1.57, 1.73, 1.85, 1.88, 1.96, 2.04, 2.16

Industry Standards

  • Compatible With Approved Standards Products  HD CENELEC 629.1, IEC 60502-4

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  English, German

Reference Number

  • TE Internal Number CAT-MXSU-SZ-TRANS

Related Materials

Datasheets & Catalog Pages