This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Joints & Splices Connector Type  Mechanical

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Transition Joint

  • Cable Shield Style  Copper Wire

Configuration Features

  • Number of Cores  1, 3

Electrical Characteristics

  • Voltage Class (kV) ≤ 12, ≤ 24

Body Features

  • Insulation Material  Paper, Polymeric

Housing Features

  • Armoring Material  Steel Wire

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 25 – 70, 70 – 120, 25 – 95, 70 – 150, 95 – 185, 240 – 300, 95 – 240, 150 – 240, 50 – 150, 240 – 400, 150 – 300

  • Compatible Insulation Diameter Range (mm) 18.5 – 26.5, 20 – 26.1, 25.4 – 31.7, 24.7 – 28.6, 22.5 – 33, 17.9 – 23.7, 29.4 – 38.8, 16 – 20.4, 17 – 21.9, 25 – 34.6, 21.6 – 31.4, 13.2 – 21.8, 17.6 – 24.5, 19.5 – 28.5, 17.6 – 26, 29.4 – 33.1, 17.6 – 29.4, 22.5 – 28.5, 12.6 – 17.2

  • Compatible Insulation Diameter Range (in) .519 – .858, .692 – 1.157, .704 – .933, 1 – 1.24, .88 – 1.25, .85 – 1.23, .692 – .964, .972 – 1.125, .629 – .803, .669 – .862, .72 – 1.04, 1.15 – 1.3, .76 – 1.12, .984 – 1.36, .787 – 1.02, .496 – .677, .88 – 1.29, 1.15 – 1.52, .692 – 1.023

  • Compatible Cable Cross-Section - Main (Max) (mm²) 95, 150, 240, 300, 400

  • Compatible Cable Cross-Section - Main (Min) (mm²) 25, 50, 70, 95, 150, 240

  • Compatible Conductor Diameter Range (mm) 13.9 – 21.6, 5.6 – 12, 9.3 – 15, 7.7 – 15, 11 – 19.2, 17.8 – 24.6

  • Compatible Conductor Diameter Range (in) .433 – .755, .22 – .472, .7 – .968, .547 – .85, .302 – .59, .36 – .59

  • Sheath Outside Diameter (mm) 24 – 38, 52 – 64, 26 – 37, 36 – 46, 31 – 44, 41 – 53, 33 – 47, 29 – 43, 58 – 72, 38 – 50, 23 – 32, 26 – 41, 49 – 62, 49 – 58, 70 – 84, 27 – 41, 48 – 60, 55 – 70, 33 – 46, 60 – 75

  • Sheath Outside Diameter (in) 2.283 – 2.83, 1.92 – 2.44, 1.41 – 1.81, 1.02 – 1.61, 1.14 – 1.69, 2.16 – 2.75, 1.02 – 1.45, 1.29 – 1.81, .94 – 1.48, 1.92 – 2.28, 2.36 – 2.95, 1.88 – 2.36, 1.22 – 1.73, .905 – 1.25, 1.61 – 2.08, 2.04 – 2.51, 1.29 – 1.85, 1.06 – 1.61, 1.49 – 1.96, 2.75 – 3.3

Industry Standards

  • Compatible With Approved Standards Products  HD CENELEC 629.2

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1

Other

  • Installation Instruction  English, German

Reference Number

  • TE Internal Number CAT-MXSU-TRANS

Related Materials

Datasheets & Catalog Pages