This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No, Yes

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals, Housing for Male Terminals

  • Connector System  Wire-to-Board, Wire-to-Device, Wire-to-Panel, Wire-to-Wire

  • Sealable  No, Yes

  • Primary Locking Feature  Integrated in Housing, On the Terminal

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2, 3, 4, 5, 6, 8, 10, 12, 18

  • Number of Rows  1, 2, 3

Electrical Characteristics

  • Operating Voltage (VDC) 12, 14, 16, 24, 60

  • Nominal Voltage Architecture (V) 12, 16, 24, 42, 60

Body Features

  • Cable Exit Angle  180°, 90°

  • Primary Product Color  Black, Gray

  • Connector & Keying Code  1, A, I

Contact Features

  • Contact Type  Receptacle, Tab

  • Contact Size  1.5K, 1.5mm, 1.6mm, 2.8mm

  • Mating Tab Width (mm) .6, 1.5, 1.6, 2.8

  • Mating Tab Width (in) .023, .059, .06, .063, .11

  • Contact Current Rating (Max) (A) 8, 10, 11, 14, 15, 20

Mechanical Attachment

  • Mating Alignment  With

  • Terminal Position Assurance  No, Yes

  • Mating Alignment Type  Keyed, Polarization, Polarizing Rib

  • Strain Relief  Add By Accessory, Without

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

Housing Features

  • Housing Material  PA, PA 66 GF20, PA GF, PBT, PBT GF, PBT GF30

  • Centerline (Pitch) (mm) 3.33, 4, 4.2, 5

  • Centerline (Pitch) (in) .13, .157, .16, .197

Dimensions

  • Product Width (mm) 20.8, 25.7, 27, 30.45, 31.4, 33.2, 35.05, 36.4, 47.05, 47.1

  • Product Width (in) .81, 1.012, 1.063, 1.19, 1.236, 1.3, 1.307, 1.38, 1.433, 1.852, 1.854

  • Connector Height (mm) 19, 19.5, 19.85, 21, 21.1, 23.3, 27, 27.3, 29.8, 31.25, 31.4, 32.8, 33.7, 46.7, 47.1

  • Connector Height (in) .748, .768, .782, .827, .831, .917, 1.063, 1.075, 1.17, 1.23, 1.236, 1.291, 1.32, 1.839, 1.854

  • Row-to-Row Spacing (mm) 2.54, 4, 5.5, 6.9, 7.6, 8.6, 9, 11

  • Row-to-Row Spacing (in) .1, .157, .21, .272, .299, .339, .354, .433

  • Product Length (mm) 18, 25.5, 27.6, 29.5, 30.8, 32.6, 34.3, 40.6, 43, 47.2, 47.5, 52.6, 54.1, 67.2

  • Product Length (in) .709, 1.004, 1.087, 1.161, 1.21, 1.283, 1.35, 1.598, 1.693, 1.85, 1.87, 2.071, 2.13, 2.646

Usage Conditions

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125, 130, 140, 150

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266, 284, 302

  • Operating Temperature Range (°C) -25 – 85, -40 – 130, -40 – 140, -40 – 150, -25 – 105, -40 – 120

  • Operating Temperature Range (°F) -40 – 302, -13 – 185, -13 – 221, -40 – 284, -40 – 266, -40 – 248

Operation/Application

  • Circuit Application  Power, Signal

Industry Standards

  • UL Flammability Rating  UL 94HB, UL 94V-0

  • IP Rating  IP67, IP69K, IP6K9K

Packaging Features

  • Packaging Method  Bag, Box, Carton, Package

  • Packaging Quantity  1, 90, 150, 200, 230, 280, 300, 320, 400, 450, 900

Other

  • Serviceable  No, Yes

  • Connector Position Assurance Capable  No, Yes

Reference Number

  • TE Internal Number CAT-N10-RC4815

Related Materials
No documentation available.