Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Male Terminals
-
Connector System
Wire-to-Wire
-
Sealable
Yes
-
Primary Locking Feature
Integrated in Housing, Locking Lance, On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 3, 4, 5, 6, 8
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
12, 14
-
Operating Voltage (VAC)
12
-
Nominal Voltage Architecture (V)
12, 14, 500
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Black, Gray
-
Connector & Keying Code
A, B
Contact Features
-
Contact Type
Tab
-
Contact Size
1.2mm
-
Mating Tab Width (mm)
1.2
-
Mating Tab Width (in)
.04, .047
-
Contact Current Rating (Max) (A)
24, 25
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Keyed
-
Strain Relief
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT GF, PBT GF30
-
Centerline (Pitch) (mm)
4
-
Centerline (Pitch) (in)
.15, .157, .16
Dimensions
-
Product Width (mm)
9.9, 14.95, 24.2, 44
-
Product Width (in)
.389, .589, .95, 1.73, 1.732
-
Connector Height (mm)
14.95, 16.25, 16.3, 17.05, 44
-
Connector Height (in)
.58, .589, .64, .642, .671, 1.73, 1.732
-
Product Length (mm)
14.8, 18.8, 24.2, 25.9, 28.2, 32.2, 40.2
-
Product Length (in)
.58, .74, .95, .953, 1.02, 1.11, 1.268, 1.583
Usage Conditions
-
Operating Temperature (Max) (°C)
125, 130
-
Operating Temperature (Max) (°F)
158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266
-
Operating Temperature Range (°C)
-40 – 125, -40 – 130
-
Operating Temperature Range (°F)
-40 – 257, -40 – 266
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94HB
-
IP Rating
IPX9K
-
Compatible With Agency/Standards Products
USCAR-2
Packaging Features
-
Packaging Method
Box, Box & Carton, Package
-
Packaging Quantity
1, 500, 750, 1100, 1400, 1500
Other
-
Serviceable
No, Yes
-
Connector Position Assurance Capable
No
Reference Number
-
TE Internal Number
CAT-N14-MSTH12128