Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Connector System
Wire-to-Board, Wire-to-Device, Wire-to-Wire
-
Sealable
Yes
-
Primary Locking Feature
On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 3
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
48
-
Nominal Voltage Architecture (V)
48
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Black
-
Connector & Keying Code
A
Contact Features
-
Contact Type
Receptacle
-
Contact Size
1.2mm
-
Mating Tab Width
1.2 mm [ .047 in ]
-
Contact Current Rating (Max) (A)
25
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Keyed
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA GF
-
Centerline (Pitch)
4 mm [ .157 in ]
Dimensions
-
Product Width
26.5 mm [ 1.043 in ]
-
Connector Height (mm)
14.8, 18.8
-
Connector Height (in)
.583, .74
-
Wire Size (mm²)
.35 – 1.5
-
Product Length (mm)
15.23, 19.19
-
Product Length (in)
.599, .755
Usage Conditions
-
Operating Temperature (Max)
130 °C [ 266 °F ]
-
Operating Temperature Range
-40 – 130 °C [ -40 – 266 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94HB
-
IP Rating
IPX9K
Other
-
Serviceable
Yes
-
Connector Position Assurance Capable
Yes
Reference Number
-
TE Internal Number
CAT-N14-NMRHS1223